メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です
600kHz/1.2MHz PWM Step-Up Regulator

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:MSOP
Pkg. Code:MQW
Lead Count (#):8
Pkg. Dimensions (mm):3.0 x 3.0 x 0.00
Pitch (mm):0.7

環境及び輸出分類情報

Moisture Sensitivity Level (MSL)2
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (EL7516IYZ-T13)ダウンロード

製品スペック

Lead Count (#)8
Carrier TypeReel
Moisture Sensitivity Level (MSL)2
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +85°C
Advanced FeaturesAdjustable soft-start, 600kHz/1.2MHz
Boost Current Limit (A)1.5
Input Voltage (Max) (V)5.5
Input Voltage (Min) (V)2.6
Input Voltage Range (V)2.6 - 5.5
Length (mm)3
MOQ2500
Pitch (mm)0.7
Pkg. Dimensions (mm)3.0 x 3.0 x 0.00
Pkg. TypeMSOP
Qualification LevelStandard
VBOOST (V)4.5 - 17
Width (mm)3

説明

The EL7516 is a high frequency, high efficiency step-up voltage regulator operated at constant frequency PWM mode. With an internal 1. 5A, 200mΩ MOSFET, it can deliver up to 600mA output current at over 90% efficiency. The selectable 600kHz and 1. 2MHz allows smaller inductors and faster transient response. An external compensation pin gives the user greater flexibility in setting frequency compensation allowing the use of low ESR Ceramic output capacitors. When shut down, it draws 10µA of current and can operate down to 2. 5V input supply. These features along with 1. 2MHz switching frequency makes it an ideal device for portable equipment and TFT-LCD displays. The EL7516 is available in an 8 Ld MSOP package with a maximum height of 1. 1mm. The device is specified for operation over the full -40°C to +85°C temperature range.