| CADモデル: | View CAD Model |
| Pkg. Type: | QSOP |
| Pkg. Code: | MLH |
| Lead Count (#): | 24 |
| Pkg. Dimensions (mm): | 8.7 x 3.9 x 1.42 |
| Pitch (mm): | 0.6 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.33.0001 |
| Lead Count (#) | 24 |
| Carrier Type | Tube |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |
| Temp. Range (°C) | -40 to +85°C |
| 2nd Harmonic (dB) | -84 |
| 3rd Harmonic (dB) | -62 |
| Bandwidth (MHz) | 450 |
| CMRR (dB) | 80 |
| Channels (#) | 3 |
| Diff Gain (%) | 0.06 |
| Diff Phase (°) | 0.13 |
| Distortion Conditions | 2Vpp, 5MHz |
| Enable | Yes |
| Gain Min | 2 |
| IBIAS (nA) | 13000 |
| IOUT (A) | 0.055 |
| IS per Amp (mA) | 12 |
| Length (mm) | 8.7 |
| MOQ | 660 |
| Noise VN (nV/√Hz) | 25 |
| Offset Voltage (Max) (mV) | 30 |
| Output Headroom (V) | 1.3 |
| PSRR (db) | 73 |
| Pitch (mm) | 0.6 |
| Pkg. Dimensions (mm) | 8.7 x 3.9 x 1.42 |
| Pkg. Type | QSOP |
| Qualification Level | Standard |
| Rail-to-Rail Input | -Vs |
| Rail-to-Rail Output | No |
| Single Supply Voltage Range (V) | 4.75 - 11 |
| Slew Rate (V/µs) | 1100 |
| Thermal Shutdown | No |
| Thickness (mm) | 1.42 |
| Topology [Rail 1] | Fixed Gain |
| VOUT (V) | 7.7 |
| VS (Max) (V) | 11 |
| VS (Min) (V) | 4.75 |
| Width (mm) | 3.9 |
| field__slew_rate_typical_ | 1100 |
Support is limited to customers who have already adopted these products.
The EL5173 and EL5373 are single and triple high bandwidth amplifiers with a fixed gain of 2. They are primarily targeted for applications such as driving twisted-pair lines in component video applications. The inputs can be in either single-ended or differential form but the outputs are always in differential form. The output common mode level for each channel is set by the associated REF pin, which has a -3dB bandwidth of over 190MHz. Generally, these pins are grounded but can be tied to any voltage reference. All outputs are short circuit protected to withstand temporary overload condition. The EL5173 and EL5373 are specified for operation over the full -40°C to +85°C temperature range.