メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です
100MHz Differential Twisted-Pair Drivers

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:SOICN
Pkg. Code:MSK
Lead Count (#):8
Pkg. Dimensions (mm):4.9 x 3.9 x 0.00
Pitch (mm):1.3

環境及び輸出分類情報

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeNo
ECCN (US)EAR99
HTS (US)8542.33.0001

製品スペック

Lead Count (#)8
Carrier TypeReel
Pitch (mm)1.3
Pkg. Dimensions (mm)4.9 x 3.9 x 0.00
Pb (Lead) FreeNo
Temp. Range (°C)-40 to +85°C
2nd Harmonic (dB)-65
3rd Harmonic (dB)-43
Bandwidth (MHz)100
CMRR (dB)84
Channels (#)1
Diff Gain (%)0.1
Diff Phase (°)0.1
Distortion Conditions2Vpp, 10MHz
EnableYes
Gain Min2
IBIAS (nA)6000
IOUT (A)0.085
IS per Amp (mA)7.4
Length (mm)4.9
MOQ2000
Noise VN (nV/√Hz)30
Offset Voltage (Max) (mV)25
Output Headroom (V)1.7
PSRR (db)83
Pkg. TypeSOICN
Qualification LevelStandard
Rail-to-Rail Input-Vs
Rail-to-Rail OutputNo
Single Supply Voltage Range (V)5 - 10
Slew Rate (V/µs)1100
Thermal ShutdownNo
Topology [Rail 1]Fixed Gain
VOUT (V)6.9
VS (Max) (V)10
VS (Min) (V)5
Width (mm)3.9
field__slew_rate_typical_1100

説明

Support is limited to customers who have already adopted these products.

The EL5170 and EL5370 are single and triple high bandwidth amplifiers with a fixed gain of 2. They are primarily targeted for applications such as driving twisted-pair lines in component video applications. The inputs signal can be in either single-ended or differential form but the outputs are always in differential form. The output common mode level for each channel is set by the associated VREF pin, which have a -3dB bandwidth of over 70MHz. Generally, these pins are grounded but can be tied to any voltage reference. All outputs are short circuit protected to withstand temporary overload condition. The EL5170 and EL5370 are specified for operation over the full -40°C to +85°C temperature range.