メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:SOT23
Pkg. Code:PBK
Lead Count (#):6
Pkg. Dimensions (mm):2.9 x 1.6 x 0.00
Pitch (mm):1

環境及び輸出分類情報

Moisture Sensitivity Level (MSL)2
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.33.0001
RoHS (EL5104IWZ-T7A)ダウンロード

製品スペック

Lead Count (#)6
Carrier TypeReel
Moisture Sensitivity Level (MSL)2
Pitch (mm)1
Pkg. Dimensions (mm)2.9 x 1.6 x 0.00
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +85°C
2nd Harmonic (dB)-80
3rd Harmonic (dB)-85
AVOL (dB)62
Bandwidth (MHz)700
CMRR (dB)62
Channels (#)1
Diff Gain (%)0.01
Diff Phase (°)0.02
Distortion Conditions2Vpp, 10MHz
EnableYes
Gain Min1
IBIAS (nA)8000
IOUT (A)0.16
IS per Amp (mA)9.5
Length (mm)2.9
MOQ250
Noise VN (nV/√Hz)10
Offset Voltage (Max) (mV)10
Output Headroom (V)1.2
PSRR (db)70
Pkg. TypeSOT23
Qualification LevelStandard
Rail-to-Rail InputNo
Rail-to-Rail OutputNo
Single Supply Voltage Range (V)5 - 10
Slew Rate (V/µs)7000
THD (dB)70
Thermal ShutdownNo
Topology [Rail 1]VFA
VOUT (V)7.6
VS (Max) (V)10
VS (Min) (V)5
Width (mm)1.6
field__slew_rate_typical_7000

説明

The EL5104, EL5105, EL5204, EL5205, and EL5304 represent High-Speed voltage feedback amplifiers based on the current feedback amplifier architecture. This gives the typical high slew rate benefits of a CFA family along with the stability and ease of use associated with the VFA type architecture. This family is available in single, dual, and triple versions, with 200MHz, 400MHz, and 700MHz versions. This family operates on single 5V or ±5V supplies from minimum supply current. The EL5104 and EL5204 also feature an output enable function, which can be used to put the output in to a high-impedance mode. This enables the outputs of multiple amplifiers to be tied together for use in multiplexing applications.