メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)
Ultra-Low Noise, Low Power, Wideband Amplifier

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:SOICN
Pkg. Code:MSK
Lead Count (#):8
Pkg. Dimensions (mm):4.9 x 3.9 x 0.00
Pitch (mm):1.3

環境及び輸出分類情報

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.33.0001
RoHS (EL2125CSZ-T7)ダウンロード

製品スペック

Lead Count (#)8
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +85°C
2nd Harmonic (dB)-73
3rd Harmonic (dB)-76
AVOL (dB)87
Bandwidth (MHz)175
CMRR (dB)106
Channels (#)1
Distortion Conditions2Vpp, 1MHz
EnableNo
Gain Min10
IBIAS (nA)22000
IOUT (A)0.1
IS per Amp (mA)10
Length (mm)4.9
MOQ1000
Noise VN (nV/√Hz)0.83
Offset Voltage (Max) (mV)2
Output Headroom (V)1.5
PSRR (db)97
Pitch (mm)1.3
Pkg. Dimensions (mm)4.9 x 3.9 x 0.00
Pkg. TypeSOICN
Qualification LevelStandard
Rail-to-Rail Input-Vs
Rail-to-Rail OutputNo
Single Supply Voltage Range (V)5 - 30
Slew Rate (V/µs)185
THD (dB)85
Thermal ShutdownNo
Topology [Rail 1]VFA
VOUT (V)27.1
VS (Max) (V)30
VS (Min) (V)5
Width (mm)3.9
field__slew_rate_typical_185

説明

The EL2125 is an ultra-low noise, wideband amplifier that runs on half the supply current of competitive parts. It is intended for use in systems such as ultrasound imaging where a very small signal needs to be amplified by a large amount without adding significant noise. Its low power dissipation enables it to be packaged in the tiny SOT-23 package, which further helps systems where many input channels create both space and power dissipation problems. The EL2125 is stable for gains of 10 and greater and uses traditional voltage feedback. This allows the use of reactive elements in the feedback loop, a common requirement for many filter topologies. It operates from ±2. 5V to ±15V supplies and is available in the 5 Ld SOT-23 and 8 Ld SOIC packages. The EL2125 is fabricated using Elantec's proprietary complementary bipolar process, and is specified for operation from -45°C to +85°C.