メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)
SPST 4-Channel Analog Switches

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:SOICN
Pkg. Code:MBE
Lead Count (#):16
Pkg. Dimensions (mm):9.9 x 3.9 x 0.00
Pitch (mm):1.3

環境及び輸出分類情報

Pb (Lead) FreeNo
ECCN (US)EAR99
HTS (US)8542.39.0090
Moisture Sensitivity Level (MSL)

製品スペック

Lead Count (#)16
Carrier TypeTube
Pitch (mm)1.3
Pkg. Dimensions (mm)9.9 x 3.9 x 0.00
Pb (Lead) FreeNo
Temp. Range (°C)0 to +70°C
Channels (#)4
ConfigurationQuad NC
Drain Capacitance (pF)16
IS (mA)1.0E-5
Leakage (nA)0.02
Length (mm)9.9
MOQ1920
Pkg. TypeSOICN
Qualification LevelStandard
RDS (ON) (Ohms)150
Source Cap (pf)5
Switch or MUXSwitch
TOFF (ns)360
TON (ns)460
Type of SwitchSPST
VCC (Single) (V)30
Vcc (V)±15 (Typ)
Width (mm)3.9

説明

Support is limited to customers who have already adopted these products.

The DG211 is a low cost, CMOS monolithic, Quad SPST analog switch. It can be used in general purpose switching applications for communications, instrumentation, process control and computer peripheral equipment and provides true bi-directional performance in the ON condition and blocks signals to 30VP-P in the OFF condition.