| CADモデル: | View CAD Model |
| Pkg. Type: | VFQFPN |
| Pkg. Code: | NLG56 |
| Lead Count (#): | 56 |
| Pkg. Dimensions (mm): | 8.0 x 8.0 x 0.85 |
| Pitch (mm): | 0.5 |
| Pb (Lead) Free | Yes |
| Moisture Sensitivity Level (MSL) | 3 |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | VFQFPN |
| Lead Count (#) | 56 |
| Pb (Lead) Free | Yes |
| Carrier Type | Reel |
| Channels (#) | 2 |
| Length (mm) | 8 |
| MOQ | 3000 |
| Moisture Sensitivity Level (MSL) | 3 |
| Package Area (mm²) | 64 |
| Pb Free Category | e3 Sn |
| Pitch (mm) | 0.5 |
| Pkg. Dimensions (mm) | 8.0 x 8.0 x 0.85 |
| Power Consumption Typ (mW) | 960 |
| Qty. per Carrier (#) | 0 |
| Qty. per Reel (#) | 3000 |
| Reel Size (in) | 13 |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Resolution (bits) | 16 |
| Supply Voltage (V) | 1.2 - 1.2, 3.3 - 3.3 |
| Tape & Reel | Yes |
| Temp. Range (°C) | -40 to 85°C |
| Thickness (mm) | 0.85 |
| Width (mm) | 8 |
The DAC1653D is a high-speed, high-performance 16-bit dual-channel digital-to-analog converter (DAC). The device provides sample rates up to 2.0Gsps with selectable 2x, 4x, and 8x interpolation filters optimized for multi-carrier and broadband wireless transmitters. The DAC165xD integrates a JEDEC JESD204B compliant high-speed serial input data interface running up to 10Gbps allowing dual-channel input sampling at up to 1Gsps over four differential lanes. It offers numerous advantages over traditional parallel digital interfaces.