メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)
Dual 10-Bit DAC, up to 160MHz, 2 x Interpolation

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:TQFP
Pkg. Code:EEG80
Lead Count (#):80
Pkg. Dimensions (mm):12.0 x 12.0 x 1.2
Pitch (mm):0.5

環境及び輸出分類情報

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)3
ECCN (US)
HTS (US)

製品スペック

Pkg. TypeTQFP
Lead Count (#)80
Pb (Lead) FreeYes
Carrier TypeTray
Channels (#)2
Length (mm)12
MOQ119
Moisture Sensitivity Level (MSL)3
Package Area (mm²)144
Pb Free Categorye1 SnAgCu
Pitch (mm)0.5
Pkg. Dimensions (mm)12.0 x 12.0 x 1.2
Power Consumption Typ (mW)422
Qty. per Carrier (#)119
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Resolution (bits)10
Supply Voltage (V)3.3 - 3.3
Tape & ReelNo
Temp. Range (°C)-40 to 85°C
Thickness (mm)1.2
Width (mm)12

説明

The DAC1003D160 is optimized to reduce architecture complexity and overall system cost. The digital-to-analog converter (DAC) leads dynamic performance in multi-carrier support because of its direct IF conversion capabilities. With an internal sampling rate up to 160MHz, the DAC1003D160 is an extremely competitive solution for broadband wireless systems transmitters, as well as a wide range of applications.