メインコンテンツに移動
Multiphase 20A Output Current Sub-PMIC

パッケージ情報

CADモデル: View CAD Model
Pkg. Type: BGA
Pkg. Code:
Lead Count (#): 66
Pkg. Dimensions (mm):
Pitch (mm): 0.5

環境及び輸出分類情報

Moisture Sensitivity Level (MSL) 3
Pb (Lead) Free Yes
ECCN (US) EAR99
HTS (US) 8542.39.0090

製品スペック

Lead Count (#) 66
Carrier Type Tape & Reel
Moisture Sensitivity Level (MSL) 3
Pb (Lead) Free Yes
Temp. Range (°C) -40 to +85°C
Advanced Features 20A quad phase, Integrated FETs. Output voltage 0.3V – 1.57V
Automotive Rating DA9213-A
Battery Interface No
Bus Voltage (Max) (V) 5.5
Comm. Interface I2C & SPI
Function 1-ch PMIC
GPIOs (#) 3
Input Voltage (Max) (V) 5.5
Input Voltage (Min) (V) 2.8
Input Voltage Range (V) 2.8 - 5.5
Integrated Battery Charger No
Integrated step-down DC/DC Converter Channels (#) 1
Linear Output No
MOQ 4400
Multi-Phase Support fixed
Output Current Max (A) 20
Outputs (#) 1
Parametric Category Multi-Channel Power Management ICs (PMICs)
Pitch (mm) 0.5
Pkg. Type BGA
Step-up DC/DC converter Channels (#) 0
Switching Frequency (MHz) 3 - 3
Switching Regulators 1
Total step-down DC/DC converter channels (#) 1
VIN Range (V) 2.8 - 5.5

説明

The DA9213-A is a synchronous 20A step-down converter supplying the processor's core or GPU rail in automotive infotainment and navigation system applications requiring high currents. DA9213-A is also suitable for powering FPGAs.

The input voltage range of 2.8V to 5.5V makes it suitable for standard 5V supplies or USB power supplies. DA9213-A delivers 20A of output current, suitable for the highest performing application processors such as multicore arrangements of the Arm® Cortex®-A15/A57 family. Due to the multiphase topology, DA9213-A provides outstanding ±2% load transient response and component sizes below 1mm height.

Benefits

  • Dynamic Voltage Control (DVC)
  • Integrated power switches
  • Remote sensing at point of load
  • High efficiency over a wide output range
  • Low output ripple
  • Small <1mm height components

Supported SoC PMIC Platforms

  • Xilinx MPSoCs and FPGAs
    • Xilinx Zynq UltraScale+ MPSoC (ZU3EG, ZU7EV, ZU9CG)
    • Xilinx Zynq UltraScale+ MPSoC (ZU3CG, ZU9EG, ZU19EG)
    • Xilinx UltraScale+ MPSoC Customized Solution
  • Renesas R-Car Processor Family
    • R-Car H3