| CADモデル: | View CAD Model |
| Pkg. Type: | QFN |
| Pkg. Code: | FQ0032AA |
| Lead Count (#): | 32 |
| Pkg. Dimensions (mm): | 5 x 5 |
| Pitch (mm): | 0.5 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Lead Count (#) | 32 |
| Moisture Sensitivity Level (MSL) | 3 |
| Qty. per Reel (#) | 1000 |
| Pb (Lead) Free | Yes |
| Temp. Range (°C) | -40 to +85°C |
| Advanced Features | 8 bit ADC |
| Battery Interface | No |
| Buck-Boost DC/DC Converter Channels (#) | 4 |
| Bus Voltage (Max) (V) | 5.5 |
| Comm. Interface | I2C |
| Device Functions | PMIC |
| Function | 5-ch PMIC |
| GPIOs (#) | 0 |
| Input Voltage (Max) (V) | 5.5 |
| Input Voltage (Max) [Rail 1] (V) | 5.5 - 5.5 |
| Input Voltage (Max) [Rail 2] (V) | 5.5 - 5.5 |
| Input Voltage (Min) (V) | 4 |
| Input Voltage (Min) [Rail 1] (V) | 4 |
| Input Voltage (Min) [Rail 2] (V) | 4 |
| Input Voltage Range (V) | 4 - 5.5 |
| Integrated Battery Charger | No |
| Integrated step-down DC/DC Converter Channels (#) | 5 |
| Interface | I2C |
| LDOs | 1 |
| Linear Output | No |
| MOQ | 1000 |
| Output Current (Max) [Rail 1] (A) | 1.5 |
| Output Current Max (A) | 5 |
| Output Voltage (Max) (V) | 3.3 |
| Output Voltage (Max) [Rail 1] (V) | 3.3 |
| Output Voltage (Min) (V) | 0.8 |
| Output Voltage (Min) [Rail 1] (V) | 2.1 |
| Outputs (#) | 5 |
| Package Area (mm²) | 25 |
| Parametric Category | Multi-Channel Power Management ICs (PMICs) |
| Pkg. Dimensions (mm) | 5 x 5 |
| Pkg. Type | QFN |
| Processor Name | RZ G2H, G2M, G2N, N2H, T2H, T2M, N2L, T2L, T2N, A3M |
| Processor Supplier | Renesas |
| Product Type | MPU |
| Qualification Level | Standard |
| Step-up DC/DC converter Channels (#) | 0 |
| Switching Frequency (MHz) | 2 - 2 |
| Switching Regulators | 4 |
| Total step-down DC/DC converter channels (#) | 5 |
| USB-Power Management | No |
| VIN Range (V) | 4 - 5.5 |
DA9080は、4つの同期整流降圧レギュレータと1つの200mA LDOを備えた5つの出力をもつコンフィグ可能なパワーマネジメントIC(PMIC)です。降圧レギュレータの1つは、最大5Aの電流出力が可能です。堅牢な保護機能には、低電圧ロックアウト(UVLO)、過電流保護(OC)、および障害保護機能の熱保護が含まれます。DA9080は、32リードQFNパッケージで提供されます。