メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)
クアッドコアアプリケーションプロセッサ向けプログラマブル・パワーマネジメントIC

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:BGA
Pkg. Code:
Lead Count (#):100
Pkg. Dimensions (mm):
Pitch (mm):0.8

環境及び輸出分類情報

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

製品スペック

Lead Count (#)100
Carrier TypeTape & Reel
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Additional FeaturesADC, Backup battery charger, RGB-LED driver, RTC
Advanced FeaturesRTC with coin cell/supercap charger, 10 bit ADC, programmable sequencing, DDR VTT_REF, sleep modes, watchdog Timer.
Automotive RatingDA9063-A
Battery InterfaceYes
Bus Voltage (Max) (V)5.5
Comm. InterfaceI2C & SPI
Function17-ch PMIC
GPIOs (#)16
Input Voltage (Max) (V)5.5
Input Voltage (Min) (V)2.8
Input Voltage Range (V)2.8 - 5.5
Integrated Battery ChargerYes
Integrated step-down DC/DC Converter Channels (#)6
LDOs11
Linear OutputYes
Low-Noise/High PSRR Optimized Channels3 LDOs
MOQ5000
Multi-Phase SupportYes
Output Current Max (A)12
Outputs (#)17
Parametric CategoryMulti-Channel Power Management ICs (PMICs)
Pitch (mm)0.8
Pkg. TypeBGA
Processor Namei.MX 6Q, i.MX 8M Mini, i.MX 6
Processor SupplierNXP
Product TypeMPU
Qualification LevelAutomotive
Step-up DC/DC converter Channels (#)0
Switching Frequency (MHz)3 - 3
Switching Regulators6
Temp. Range (°C)-40 to +85°C
Total step-down DC/DC converter channels (#)6
USB-Power ManagementNo
VIN Range (V)2.8 - 5.5

説明

DA9063は、ARM Cortex-A9TMおよびCortex-A15TMアーキテクチャに基づくものなど、シングルコア、デュアルコア、およびクアッドコアアプリケーションプロセッサ向けに最適なシステムPMICです。

DA9063は、出力電流とレールのスケーラブルなアプローチに従ってシステム全体に電力を供給し、6つのDC-DC降圧コンバータから合計で最大12Aを供給できます。パルス周波数変調(PFM)モードとパルス幅変調(PWM)モードを自動的に選択することにより、広い負荷範囲で高効率を実現します。すべての降圧はパワースイッチを内蔵しており、外付けのショットキーダイオードは必要ありません。高スイッチング周波数で薄型のインダクタを使用可能 2つの降圧は5Aの2相構成で組み合わせることができます。2つは3Aを組み合わせた統合構成で、1つはDDR VTT電源として使用できます。 11個のプログラマブルSmartMirror™ LDOレギュレータは、出力電圧をそれぞれ最大300mA、供給します。