| CADモデル: | View CAD Model |
| Pkg. Type: | 100-BGA |
| Pkg. Code: | |
| Lead Count (#): | 100 |
| Pkg. Dimensions (mm): | |
| Pitch (mm): | 0.8 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Lead Count (#) | 100 |
| Carrier Type | Tray |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| Additional Features | ADC, Backup battery charger, RGB-LED driver, RTC |
| Advanced Features | RTC with coin cell/supercap charger, 10 bit ADC, programmable sequencing, DDR VTT_REF, sleep modes, watchdog Timer. |
| Automotive Rating | DA9063-A |
| Battery Interface | Yes |
| Bus Voltage (Max) (V) | 5.5 |
| Comm. Interface | I2C & SPI |
| Function | 17-ch PMIC |
| GPIOs (#) | 16 |
| Input Voltage (Max) (V) | 5.5 |
| Input Voltage (Min) (V) | 2.8 |
| Input Voltage Range (V) | 2.8 - 5.5 |
| Integrated Battery Charger | Yes |
| Integrated step-down DC/DC Converter Channels (#) | 17 |
| LDOs | 11 |
| Linear Output | Yes |
| Low-Noise/High PSRR Optimized Channels | 3 LDOs |
| MOQ | 4940 |
| Multi-Phase Support | Yes |
| Output Current Max (A) | 12 |
| Outputs (#) | 17 |
| Parametric Category | Multi-Channel Power Management ICs (PMICs) |
| Pitch (mm) | 0.8 |
| Pkg. Type | 100-BGA |
| Step-up DC/DC converter Channels (#) | 0 |
| Switching Frequency (MHz) | 3 - 3 |
| Switching Regulators | 6 |
| Temp. Range (°C) | -40 to +85°C |
| Total step-down DC/DC converter channels (#) | 17 |
| VIN Range (V) | 2.8 - 5.5 |
DA9063は、ARM Cortex-A9TMおよびCortex-A15TMアーキテクチャに基づくものなど、シングルコア、デュアルコア、およびクアッドコアアプリケーションプロセッサ向けに最適なシステムPMICです。
DA9063は、出力電流とレールのスケーラブルなアプローチに従ってシステム全体に電力を供給し、6つのDC-DC降圧コンバータから合計で最大12Aを供給できます。パルス周波数変調(PFM)モードとパルス幅変調(PWM)モードを自動的に選択することにより、広い負荷範囲で高効率を実現します。すべての降圧はパワースイッチを内蔵しており、外付けのショットキーダイオードは必要ありません。高スイッチング周波数で薄型のインダクタを使用可能 2つの降圧は5Aの2相構成で組み合わせることができます。2つは3Aを組み合わせた統合構成で、1つはDDR VTT電源として使用できます。 11個のプログラマブルSmartMirror™ LDOレギュレータは、出力電圧をそれぞれ最大300mA、供給します。