| CADモデル: | View CAD Model |
| Pkg. Type: | QFN |
| Pkg. Code: | |
| Lead Count (#): | 40 |
| Pkg. Dimensions (mm): | |
| Pitch (mm): | 0.5 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Lead Count (#) | 40 |
| Carrier Type | Tray |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| Additional Features | Backup battery charger, RTC |
| Advanced Features | Programmable Sequencing, WatchDog Timer, RTC with Coin Cell Battery/SuperCap Charger |
| Automotive Rating | DA9062-A |
| Battery Interface | Yes |
| Bus Voltage (Max) (V) | 5.5 |
| Comm. Interface | I2C |
| Function | 8-ch PMIC |
| GPIOs (#) | 5 |
| Input Voltage (Max) (V) | 5.5 |
| Input Voltage (Min) (V) | 2.8 |
| Input Voltage Range (V) | 2.8 - 5.5 |
| Integrated Battery Charger | Yes |
| Integrated step-down DC/DC Converter Channels (#) | 4 |
| LDOs | 4 |
| Linear Output | Yes |
| Low-Noise/High PSRR Optimized Channels | 3 LDOs |
| MOQ | 6860 |
| Multi-Phase Support | Yes |
| Output Current Max (A) | 8.5 |
| Outputs (#) | 8 |
| Parametric Category | Multi-Channel Power Management ICs (PMICs) |
| Pitch (mm) | 0.5 |
| Pkg. Type | QFN |
| Processor Name | RZ G2UL, A3UL, G3S, i.MX 7Solo™, Spartan-7, Artrix-7, Zynq-7000, i.MX 6Solo, SAMA5D3, Atlas 7 |
| Processor Supplier | Renesas, NXP, Xilinx, Microchip, Qualcomm |
| Product Type | MPU |
| Qualification Level | Standard |
| Step-up DC/DC converter Channels (#) | 0 |
| Switching Frequency (MHz) | 3 - 3 |
| Switching Regulators | 4 |
| Temp. Range (°C) | -40 to +85°C |
| Total step-down DC/DC converter channels (#) | 4 |
| USB-Power Management | No |
| VIN Range (V) | 2.8 - 5.5 |
DA9062は、柔軟性と拡張性に優れたシステムPMICで、マルチコアSoC、FPGA、メモリサブシステム、ペリフェラルなど、幅広い製品に電源を供給することが可能です。フルパワーツリー管理と複数のスリープモードにより、インフォテインメント、テレマティクス、ADASアプリケーションに適した電力効率の良いシステム・ソリューションが実現します。このデバイスには、最大300ミリアンペアの出力電圧をプログラム可能な4つのLDOと、降圧あたり最大2.5Aを供給する4つの大電流降圧コンバータが含まれています。任意の2つの降圧を組み合わせて、最大5Aを供給する二相構成にすることができます。すべての降圧はパワースイッチを内蔵しており、外付けのFETは必要ありません。また、スイッチング周波数が高いため、薄型のインダクタを使用することができ、低コストで最小のフォーム・ファクタ システム・ソリューションが実現できます。このソリューションは、車載用AEC-Q100グレード 2でも利用可能です。パルス周波数変調(PFM)モードとパルス幅変調(PWM)モードを自動的に選択することにより、広い負荷範囲で高効率を実現します。入力電圧範囲は2.8~5.5Vで、標準的な5V電源やUSB電源に適しています。