| CADモデル: | View CAD Model |
| Pkg. Type: | WLCSP |
| Pkg. Code: | |
| Lead Count (#): | 56 |
| Pkg. Dimensions (mm): | |
| Pitch (mm): | 0.4 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Lead Count (#) | 56 |
| Carrier Type | Tape & Reel |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| Temp. Range (°C) | -40 to +85°C |
| Advanced Features | 2 load switch controllers, 2 external LDO monitors |
| Buck-Boost DC/DC Converter Channels (#) | 1 |
| Comm. Interface | I2C |
| Function | 6-ch PMIC |
| Input Voltage (Max) (V) | 11.5 |
| Input Voltage (Min) (V) | 4.5 |
| Input Voltage Range (V) | 4.5 - 11.5 |
| Integrated step-down DC/DC Converter Channels (#) | 2 |
| LDOs | 2 |
| Linear Output | Yes |
| MOQ | 7500 |
| Output Current Max (A) | 6.8 |
| Outputs (#) | 6 |
| Parametric Category | Multi-Channel Power Management ICs (PMICs) |
| Pitch (mm) | 0.4 |
| Pkg. Type | WLCSP |
| Qty. per Reel (#) | 7500 |
| Step-down DC/DC Controller Channels (#) | 1 |
| Switching Regulators | 3 |
| Total step-down DC/DC converter channels (#) | 3 |
| VIN Range (V) | 4.5 - 11.5 |
DA6102は、2セルリチウムイオンバッテリ駆動システム用に設計された統合マルチチャネルPMICです。入力電圧範囲が広いため、各チャネルにバッテリを直接接続でき、バッテリ寿命を最大化できます。また、このPMICは、バッテリ電流検出および過電流シャットダウン用の回路ブレーカ制御を備えた高精度入力電流検出機能も備えています。
DA6102は、2つの降圧レギュレータ、昇降圧レギュレータ、高電流降圧コントローラ、および2つの常時オンLDOを集積化しています。高レベルでの集積化と高周波動作(最大3MHz)の組み合わせにより、PCBサイズと外付け部品点数の両方が最小限に抑えられ、ソリューションサイズとしても最小限に抑えられます。DA6102は、非常に低いRDSON FETにより、高効率の降圧および昇降圧レギュレーションを可能にします。