メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です
CMOS Hex Buffer/Converter

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:SBDIP
Pkg. Code:DAV
Lead Count (#):16
Pkg. Dimensions (mm):20.3 x 7.5 x 2.41
Pitch (mm):2.5

環境及び輸出分類情報

Pb (Lead) FreeNo
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

製品スペック

Pkg. TypeSBDIP
Lead Count (#)16
Carrier TypeTube
DLA SMD5962-96637
Pb (Lead) FreeNo
MOQ15
Temp. Range (°C)-55 to +125°C
CAGE code34371
Length (mm)20.3
Pitch (mm)2.5
Pkg. Dimensions (mm)20.3 x 7.5 x 2.41
Qualification LevelQML Class V (space)
RatingSpace
TID HDR (krad(Si))100
Thickness (mm)2.41
Width (mm)7.5

説明

Support is limited to customers who have already adopted these products.

The CD4050BMS is an non-inverting hex buffer and features logic level conversion using only one supply voltage (VCC). The input signal high level (VIH) can exceed the VCC supply voltage when this device is used for logic level conversions. This device is intended for use as CMOS to DTL/TTL converters and can drive directly two DTL/TTL loads. (VCC = 5V, VOL ¡Ü 0. 4V, and IOL ¡Ý 3. 3mA. The CD4050BMS is designated as replacement for CD4010B. Because the CD4050BMS requires only one power supply, it is preferred over the CD4010B and should be used in place of the CD4010B in all inverter, current driver, or logic level conversion applications. In these applications the CD4050BMS is pin compatible with the CD4010B, and can be substituted for this device in existing as well as in new designs. Terminal No. 16 is not connected internally on the CD4050BMS, therefore, connection to this terminal is of no consequence to circuit operation. For applications not requiring high sink current or voltage conversion, the CD4069UB Hex Inverter is recommended. The CD4050BMS is supplied in these 16 lead outline packages: Braze Seal DIP H4T Frit Seal DIP H1E Ceramic Flatpack H3X