メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)
CMOS Quad D Latch, Clocked

パッケージ情報

Pkg. Type:SBDIP
Pkg. Code:DAV
Lead Count (#):16
Pkg. Dimensions (mm):20.3 x 7.5 x 2.41
Pitch (mm):2.5

環境及び輸出分類情報

Moisture Sensitivity Level (MSL)Not Applicable
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

製品スペック

Pkg. TypeSBDIP
Lead Count (#)16
Carrier TypeTube
Moisture Sensitivity Level (MSL)Not Applicable
Pitch (mm)2.5
Pkg. Dimensions (mm)20.3 x 7.5 x 2.41
DLA SMD5962R9663301VEC
Pb (Lead) FreeYes
Pb Free CategoryGold Plate over compliant Undercoat-e4
MOQ25
Temp. Range (°C)-55 to +125°C
DSEE (MeV·cm2/mg)75
Length (mm)20.3
Qualification LevelQML Class V (space)
RatingSpace
TID HDR (krad(Si))100
TID LDR (krad(Si))ELDRS free
Thickness (mm)2.41
Width (mm)7.5

説明

The CD4042BMS radiation hardened Quad D latch contains four latch circuits, each strobed by a common clock. Complementary buffered outputs are available from each circuit. The impedance of the n- and p-channel output devices is balanced and all outputs are electrically identical.