| CADモデル: | View CAD Model |
| Pkg. Type: | SBDIP |
| Pkg. Code: | HSG |
| Lead Count (#): | 14 |
| Pkg. Dimensions (mm): | 19.0 x 7.4 x 2.41 |
| Pitch (mm): | 2.5 |
| Moisture Sensitivity Level (MSL) | Not Applicable |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | SBDIP |
| Lead Count (#) | 14 |
| Carrier Type | Tube |
| Moisture Sensitivity Level (MSL) | Not Applicable |
| DLA SMD | 5962R9664601VCC |
| Pb (Lead) Free | Yes |
| Pb Free Category | Gold Plate over compliant Undercoat-e4 |
| MOQ | 25 |
| Temp. Range (°C) | -55 to +125°C |
| DSEE (MeV·cm2/mg) | 75 |
| Length (mm) | 19 |
| Pitch (mm) | 2.5 |
| Pkg. Dimensions (mm) | 19.0 x 7.4 x 2.41 |
| Qualification Level | QML Class V (space) |
| Rating | Space |
| TID HDR (krad(Si)) | 100 |
| TID LDR (krad(Si)) | ELDRS free |
| Thickness (mm) | 2.41 |
| Width (mm) | 7.4 |
The CD4030BMS types consist of four independent Exclusive OR gates. The CD4030BMS provides the system designer with a means for the direct implementation of the Exclusive OR function. The CD4030BMS is supplied in these 14-lead outline packages: Braze Seal DIP H4H, Frit Seal DIP H1B, Ceramic Flatpack H3W.