メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)
IO-Link Device Phy with Integrated Frame Handler

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:CSP24
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):1.98 x 2.57 x 0.53
Pitch (mm):0.4

環境及び輸出分類情報

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

製品スペック

Carrier TypeTape & Reel
Moisture Sensitivity Level (MSL)3
Pitch (mm)0.4
Pkg. Dimensions (mm)1.98 x 2.57 x 0.53
Pb (Lead) FreeYes
MOQ1000
Pkg. TypeCSP24
Qty. per Reel (#)1000

説明

The CCE4502 is a highly integrated device-side IO-Link compliant transceiver IC. The built-in hardware-based IO-Link frame handler provides full IO-Link protocol handling facilities making it simple to connect a host microcontroller via the UART interface. The comprehensive function set includes LDOs and step-down DC/DC converter, on-chip oscillators and a user SPI interface for configuration and read back of fault indicators. The output stage provides overcurrent, reverse polarity and thermal protection and is tolerant to ±40V input. It is configurable as push-pull, open drain (PMOS or NMOS) or input only.

Package options include a 4mm x 4mm, 0.5mm pitch QFN with an additional option of a 2mm x 2.6mm, 0.5mm pitch WLCSP. These options make the CC4502 suitable for demanding industrial applications where power dissipation or space are highly important.

The CCE4502 transceiver is suitable for IO-Link device applications and is compliant with the IO-Link interface and system specification Version 1.1.2 from July 2013, accessible via www.io-link.org.

For a complete end-to-end system solution, Renesas also provides the CCE4510 two-channel IO-Link Master Phy.

Benefits

  • Integrated frame handler automates most of the lower layer communication tasks
  • All IO-Link frame types supported
  • Hardware IO-Link stack support
  • Evaluation board available
  • IO-Link Physical Layer Test for Evaluation Board available
  • Rich configuration options