メインコンテンツに移動
700V - 8A - Triac Medium Power Use

パッケージ情報

CADモデル: View CAD Model
Pkg. Type: TO-220FPA
Pkg. Code: pkg_11786
Lead Count (#): 3
Pkg. Dimensions (mm):
Pitch (mm):

環境及び輸出分類情報

Pb (Lead) Free No
RoHS (BCR8FM-14LB#FG0) 英語日本語
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

製品スペック

Pkg. Type TO-220FPA
Lead Count (#) 3
Carrier Type Tube
Pb (Lead) Free No
(dv/dt) c (Min) (V/µs) 10
Application Whitegoods, Small Appliances, etc.
IFGT I (Max) (mA) 30
IRGT I (Max) (mA) 30
IRGT III (Max) (mA) 30
IT (RMS) (A) 8
ITSM (A) 80
Insulated Type No
Lead Compliant No
MOQ 1
Tape & Reel No
Tj (°C) 150
VDRM (V) 700
VDSM (V) 840
VGT (Max) (V) 1.5
VTM (Max) (V) 1.6
di/dt (Max) (A/µs) 50

説明

The BCR8FM-14LB 700V, 8A Triac for medium power use offers a 1.5V gate trigger voltage, 30mA gate trigger current, an operating temperature range of -40 °C to 150 °C, and can be used for white goods and home appliance applications.