メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:TO-220FL
Pkg. Code:pkg_6896
Lead Count (#):3
Pkg. Dimensions (mm):
Pitch (mm):

環境及び輸出分類情報

Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8541.30.0040
Moisture Sensitivity Level (MSL)

製品スペック

Pkg. TypeTO-220FL
Lead Count (#)3
Carrier TypeTube
Pb (Lead) FreeYes
(dv/dt) c (Min) (V/µs)10
ApplicationWhitegoods, Small Appliances, etc.
IFGT I (Max) (mA)20
IRGT I (Max) (mA)20
IRGT III (Max) (mA)20
IT (RMS) (A)3
ITSM (A)30
Insulated TypeYes
Lead CompliantNo
MOQ1
Rth (j-c) (degC/W)5.2
Tape & ReelNo
Tc (°C)130
Tj (°C)150
VDRM (V)600
VDSM (V)720
VGT (Max) (V)1.5
VTM (Max) (V)1.5
di/dt (Max) (A/µs)40

説明

Support is limited to customers who have already adopted these products.

Renesas triacs, which have a guaranteed junction temperature (Tj) of 150℃ and are provided in a variety of packages, are ideal for white goods and home appliances.