メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です
800V - 12A - Triac Medium Power Use

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:TO-220AB
Pkg. Code:pkg_9455
Lead Count (#):4
Pkg. Dimensions (mm):
Pitch (mm):

環境及び輸出分類情報

Pb (Lead) FreeYes
RoHS (BCR12CM-16LH-1#BB0)英語日本語
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

製品スペック

Pkg. TypeTO-220AB
Lead Count (#)4
Carrier TypeTube
Pb (Lead) FreeYes
(dv/dt) c (Min) (V/µs)100
ApplicationWhitegoods, Printer, etc.
IFGT I (Max) (mA)50
IRGT I (Max) (mA)50
IRGT III (Max) (mA)50
IT (RMS) (A)12
ITSM (A)120
Insulated TypeNo
Lead CompliantNo
MOQ1
Rth (j-c) (degC/W)1.8
Tape & ReelNo
Tc (°C)123
Tj (°C)150
VDRM (V)800
VDSM (V)960
VGT (Max) (V)1.5
VTM (Max) (V)1.5
di/dt (Max) (A/µs)50

説明

The BCR12CM-16LH 800V, 12A Triac for medium power use offers a 1.5V gate trigger voltage, 50mA gate trigger current, an operating temperature range of -40 °C to 150 °C, and can be used for power supply, motor control, heater control, solenoid control, and other general-purpose AC control applications.