適用されたフィルター
17製品中の17
Drag here to set row groups
Drag here to set column labels
型名
説明
ブロック図
状態
在庫
参考価格(米ドル)
サンプル
CVBS Input
S-Video Input
YPbPr Input
SCART Input
Analog RGB Input
Digital RGB/Y CbCr Input
ADC Input Frequency (MHz)
Comb Filter
Output Resolution (Max)
De-Interlacer
Color Enhancement
PIP
OSD Type
OSD Font ROM
OSD Font RAM
External OSD
CCFL/LED Controller
Dual View Output
LVDS Input
LVDS Output
MCU/MPU
Memory Support
MIPI-CSI2 input
OSD Colors
Secondary Output
TCON Output
Touch-screen Controller
TTL Output
Qualification Level
Lead Count (#)
Pkg. Type
Low Cost Video Format Converter
1ku | $3.08
サンプル入手可能
Yes (differential)
Yes
No
No
No
—
—
2D
SVGA
2D
No
No
Font
—
256
No
No
No
No
No
External
No
No
16 Colors / 16-bit Pallette
No
No
No
No
AEC-Q100 Grade 2
56
QFN, WFQFN
Highly Integrated LCD Controller with On-Chip MCU & CCFL Controller
1ku | $4.95
サンプル入手可能
Yes
Yes
Yes
No
Yes
—
75
2D
XGA
2D
Yes
No
Font
202
227
No
CCFL & LED
No
No
No
Integrated
No
No
8x2 Color/ 8-Bit Palette
No
Digital & Analog
No
Yes
AEC-Q100 Grade 2
128
LQFP
Low cost, Highly integrated LCD controller for digital LCD panels
1ku | $4.95
サンプル入手可能
Yes
Yes
No
No
No
No
—
2D
SVGA
2D
Yes
No
Font
202
75
No
CCFL & LED
No
No
No
Integrated
No
No
8x2 Color/ 8-Bit Palette
Pseudo BT.656 (up to 720p)
Digital
No
Yes
AEC-Q100 Grade 2
80
TQFP
Ultra Low Cost LCD Controller
1ku | $2.70
サンプル入手可能
Yes (differential)
Yes
No
No
No
No
—
2D
WXGA+
Yes
Yes
No
Font
—
256
No
No
No
No
No
No
No
No
16 Colors / 16-bit Palette
No
Analog
No
Yes
AEC-Q100 Grade 2
48
QFN, WFQFN
LCD Video Processor with Built-in Decoder, TTL Inputs, BT.656 Output, and LVDS Panel Interface
1ku | $5.23
サンプル入手可能
Yes (differential)
No
No
No
No
24 bit
27
2D
WXGA
2D
Yes
No
Font
—
256
No
No
No
No
Yes
External
No
No
16 Colors / 16-bit Pallette
No
Digital
No
Yes
AEC-Q100 Grade 2
100
TQFP
TFT Display Controller
1ku | $4.40
サンプル入手可能
Yes
Yes
Yes
No
Yes
—
60
2D
SVGA
2D
No
No
Font
—
256
No
LED
No
No
No
External
No
No
16 Colors / 16-bit Pallette
Pseudo BT.656 (up to 720p)
Digital
No
Yes
AEC-Q100 Grade 2
80
LQFP
TFT Display Controller
1ku | $4.95
サンプル入手可能
Yes
Yes
Yes
No
Yes
BT656 Only
60
2D
SVGA
2D
No
No
Font / SPI bitmap
—
256
No
LED
No
No
No
External
No
No
16 Colors / 16-bit Pallette
MIPI-CSI2
Digital
No
Yes
AEC-Q100 Grade 2
80
LQFP
LCD Video Processor with Built-in Decoder, LVDS and TTL Inputs, BT.656 Output, and LVDS Panel Interface
1ku | $4.75
サンプル入手可能
Yes (differential)
No
No
No
No
24 bit
27
2D
WXGA
2D
Yes
No
Font
—
256
No
No
No
Yes
Yes
External
No
No
16 Colors / 16-bit Pallette
—
Digital
No
Yes
AEC-Q100 Grade 2
100
TQFP
LCD Video Processor with Built-in Decoder, MCU, OSD, TCON and Analog RGB Input Support
1ku | $5.50
サンプル入手可能
Yes
Yes
Yes
No
Yes
24 bit
148
2D
XGA
2D
Yes
No
Font / SPI bitmap
—
256
No
LED
No
No
No
Integrated
No
No
16 Colors / 16-bit Pallette
—
Digital
Yes
Yes
AEC-Q100 Grade 2
128
LQFP
LCD Video Processor with Built-in Decoder, Triple ADCs, LVDS and TTL Inputs, MCU, OSD, TCON and LVDS Panel Interface
1ku | $6.00
サンプル入手可能
Yes (differential)
Yes
Yes
No
Yes
24 bit
148
2D
WXGA (1366x768)
2D
Yes
No
Font / SPI bitmap
—
379
No
No
No
Yes
Yes
Integrated
No
No
16 Colors / 16-bit Pallette
—
Digital
Yes
Yes
AEC-Q100 Grade 2
128
LQFP
LCD Video Processor with Built-In Decoder, LVDS and TTL Inputs, OSD, TCON, LVDS, and MIPI Interface
1ku | $9.90
サンプル入手可能
Yes (differential)
No
No
No
No
2 x 24-bit (up to 1080p)
27
2D
1080p (1920x1080)
2D
Yes
No
Font / SPI bitmap
—
379
No
No
No
Yes (2CH)
Yes (2CH)
No
No
No
16 Colors / 16-bit Pallette
—
Digital
No
Yes
Automotive
156
LQFP
LCD Video Processor with Built-In Decoder, LVDS and TTL Inputs, OSD, TCON, LVDS, and MIPI Interface
1ku | $9.35
サンプル入手可能
Yes (differential)
No
No
No
No
2 x 24-bit (up to 1080p)
27
2D
1080p (1920x1080)
2D
Yes
No
Font / SPI bitmap
—
379
No
No
No
Yes (2CH)
Yes (2CH)
No
No
No
16 Colors / 16-bit Pallette
—
Digital
No
Yes
Automotive
156
LQFP
デコーダー、LVDS、TTL、MIPI、画像強調、ビデオ整合性診断機能内蔵LCD ビデオプロセッサ
1ku | $9.90
サンプル入手可能
Yes (differential)
No
No
No
No
2 x 24-bit (up to 1080p)
27
2D
1080p (1920x1080)
2D
Yes
No
Font / SPI bitmap
—
512
No
No
No
Yes (2CH)
Yes (2CH)
No
No
No
16 Colors / 16-bit Pallette
—
Digital
No
Yes
AEC-Q100 Grade 2
156
LQFP
デュアルチャネルLVDS/OpenLDIパネルインタフェース、独立型MIPI-CSI2インタフェース内蔵LCDビデオプロセッサ
1ku | $6.88
サンプル入手可能
Yes (single ended or differential)
No
No
No
No
24 bit + 8 bit
27
2D
1080p (1920x1080)
2D
Yes
No
Font / SPI bitmap
—
512
No
No
No
Yes (2CH)
Yes (2CH)
External
No
Yes
16 Colors / 16-bit Pallette
MIPI-CSI2
No
No
No
AEC-Q100 Grade 2
128
LQFP
疑似BT.656出力内蔵LCDビデオプロセッサ
1ku | $6.77
サンプル入手可能
Yes (single ended or differential)
No
No
No
No
24 bit + 8 bit
27
2D
1080p (1920x1080)
2D
Yes
No
Font / SPI bitmap
—
512
No
No
No
Yes (2CH)
Yes (2CH)
External
No
Yes
16 Colors / 16-bit Pallette
Pseudo BT.656 (up to 720p)
No
No
No
AEC-Q100 Grade 2
128
LQFP
デコーダ、LVDS、TTL、MIPI、画像強調、ビデオ整合性診断機能内蔵 LCDビデオプロセッサ
1ku | $9.35
サンプル入手可能
Yes (differential)
No
No
No
No
2 x 24-bit (up to 1080p)
27
2D
1080p (1920x1080)
2D
Yes
No
Font / SPI bitmap
—
512
No
No
No
Yes (2CH)
Yes (2CH)
No
No
No
16 Colors / 16-bit Pallette
—
Digital
No
Yes
AEC-Q100 Grade 2
156
LQFP
デコーダ、LVDS、TTL、MIPI、改良されたアップスケーリングエンジン、およびビデオ整合性診断機能を備えたLCDビデオプロセッサ
1ku | $7.70
サンプル入手可能
Yes (single ended or differential)
No
No
No
No
24 bit + 8 bit
27
2D
1080p (1920x1080)
2D
Yes
No
Font / SPI bitmap
—
512
No
No
No
Yes (2CH)
Yes (2CH)
—
No
Yes
16 Colors / 16-bit Pallette
MIPI-CSI2
No
No
No
AEC-Q100 Grade 2
128
LQFP
全て選択
型名
Enabled
型名
説明
Enabled
説明
状態
Enabled
状態
在庫
Enabled
在庫
参考価格(米ドル)
Enabled
参考価格(米ドル)
サンプル
Enabled
サンプル
CVBS Input
Enabled
CVBS Input
S-Video Input
Enabled
S-Video Input
YPbPr Input
Enabled
YPbPr Input
SCART Input
Enabled
SCART Input
Analog RGB Input
Enabled
Analog RGB Input
Digital RGB/Y CbCr Input
Enabled
Digital RGB/Y CbCr Input
ADC Input Frequency (MHz)
Enabled
ADC Input Frequency (MHz)
Comb Filter
Enabled
Comb Filter
Output Resolution (Max)
Enabled
Output Resolution (Max)
De-Interlacer
Enabled
De-Interlacer
Color Enhancement
Enabled
Color Enhancement
PIP
Enabled
PIP
OSD Type
Enabled
OSD Type
OSD Font ROM
Enabled
OSD Font ROM
OSD Font RAM
Enabled
OSD Font RAM
External OSD
Enabled
External OSD
CCFL/LED Controller
Enabled
CCFL/LED Controller
Dual View Output
Enabled
Dual View Output
LVDS Input
Enabled
LVDS Input
LVDS Output
Enabled
LVDS Output
MCU/MPU
Enabled
MCU/MPU
Memory Support
Enabled
Memory Support
MIPI-CSI2 input
Enabled
MIPI-CSI2 input
OSD Colors
Enabled
OSD Colors
Secondary Output
Enabled
Secondary Output
TCON Output
Enabled
TCON Output
Touch-screen Controller
Enabled
Touch-screen Controller
TTL Output
Enabled
TTL Output
Qualification Level
Enabled
Qualification Level
Lead Count (#)
Enabled
Lead Count (#)
Pkg. Type
Enabled
Pkg. Type
to of
Page of
選択済の比較製品
5製品まで比較できます