メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)
4Mbit, 2.5V to 3.6V Range SPI Serial Flash Memory with Dual-I/O and Quad-I/O Support

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:DFN
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):5 x 6
Pitch (mm):1.27

環境及び輸出分類情報

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

製品スペック

Pkg. TypeDFN
Carrier TypeTape & Reel
Deep Power Down (µA)2
InterfaceSingle, Dual, Quad SPI
MOQ6000
Memory ClassStandard Flash
Memory Density4
Moisture Sensitivity Level (MSL)1
Operating Voltage Range (V)2.5 - 3.6
Pb (Lead) FreeYes
Pitch (mm)1.27
Pkg. Dimensions (mm)5 x 6
Qty. per Reel (#)6000
Read Current (mA)4
Speed104 MHz
Supply Voltage Vcc (V)2.5 - 2.5
Temp. Range (°C)-40 to +85°C
Vcc (V)2.5-3.6

説明

The AT25SF041 is a serial interface Flash memory device designed for use in a wide variety of high-volume consumer-based applications in which program code is shadowed from Flash memory into embedded or external RAM for execution. The flexible erase architecture of the AT25SF041 is ideal for data storage as well, eliminating the need for additional data storage devices.