メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です
2Mbit超低エネルギーシリアルフラッシュメモリ

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:SOIC-N
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):3.81 x 4.80
Pitch (mm):1.27

環境及び輸出分類情報

Moisture Sensitivity Level (MSL)1
ECCN (US)EAR99
HTS (US)8542.32.0051
Pb (Lead) FreeYes

製品スペック

Sample Catalogサンプルリクエスト
Pkg. TypeSOIC-N
Carrier TypeTube
Moisture Sensitivity Level (MSL)1
Country of AssemblyPHILIPPINES
Deep Power Down (µA)0.1
Flash by TaskBoot Loader, Datalogging, Execute-in-Place, System Settings
InterfaceSingle, Dual, Quad SPI
Key Benefit90% energy savings
Key FeaturesUltra-low energy; Save more than 90% energy
Longevity2031 1月
MOQ4900
Memory ClassUltra-Low Energy
Memory Density2
Memory TypeSystem Enhancing
Operating Voltage Range (V)1.65 - 3.6
Pb (Lead) FreeYes
Pitch (mm)1.27
Pkg. Dimensions (mm)3.81 x 4.80
Price (USD)$0.31192
Qty. per Reel (#)98
Read Current (mA)1.2
Sleep/Reset Mode Current (µA)0.1
Speed85 MHz
Supply current (mA)1.2
Temp. Range (°C)-40 to +85°C
Vcc (V)1.65-3.6

説明

AT25EU0021Aは、ブート/コードシャドーイングや小バイトのロード更新などを最小エネルギーで実現するデバイスです。汎用性が高く、低消費電力と高速の読み取り性能を組み合わせることで、70%以上の省エネを実現しています。