説明
The AT25DL081 is a member of our standard class code and data storage solutions designed for low voltage systems in which program code is shadowed from Flash memory into embedded or external RAM for execution.
The architecture includes standard erase block sizes, a 128-byte one-time programmable (OTP) security register and a suspend/resume function for more flexibility in handling high-level system interrupts.
- Universally compatible pinout and command set
- Standard block architecture
- Program/Erase Suspend Resume function
パラメータ
| 属性 | 値 |
|---|---|
| Memory Class | Standard Flash |
| Memory Density | 8 |
| Operating Voltage Range (V) | 1.65 - 1.95 |
| Speed | 100 MHz |
| Interface | Single, Dual SPI |
| Temp. Range (°C) | -40 to +85°C |
| Deep Power Down (µA) | 8 |
| Read Current (mA) | 10 |
| Key Benefit | Standard features, 2 Volt |
パッケージオプション
| Pkg. Type | Pkg. Dimensions (mm) | Pitch (mm) |
|---|---|---|
| DFN | 5 x 6 | 1.27 |
| Part Number | Status | Stock | Package | Sample Catalog | Carrier Type | Moisture Sensitivity Level (MSL) |
|---|---|---|---|---|---|---|
| AT25DL081-MHN-T | Active | Out of Stock | DFN | <a href="https://www.renesas.com/samplecomponents/scripts/samplecenter/adestotech?cmd=menu" title="Request Samples" rel="noreferrer">Request Samples</a> | Tape & Reel | 1 |
読込中
ログイン後、ご登録が可能となります。
- アプリケーションノート英語PDF 884 KB R10AN0038EU0100 Rev.1.00 2026年3月10日This application note discusses endurance and data retention in NOR Flash memory products. It describes the structure and operation of the NOR Flash transistor, the mechanisms of NOR Flash device failure and oxide degradation which limit endurance and data retention. It explains JEDEC-based test procedures for certifying endurance and data retention specifications and ways to mitigate limitations. The first part of this document and the appendix provide background for understanding the issue. The later sections describe practical scenarios of interest to most customers.
- アプリケーションノート英語PDF 695 KB AN503 2025年9月05日Explores thermal resistance in integrated circuits (ICs) and details its role in managing heat from power consumption to ensure reliable operation. Proper thermal management enhances IC performance and longevity. Thermal resistance, measured in °C/W, quantifies heat flow resistance from the silicon die to the environment or PCB, with key types including junction-to-case (θJC), case-to-ambient (θCA), junction-to-ambient (θJA), and junction-to-board (θJB).
- アプリケーションノート英語PDF 2.62 MB AN500 2024年2月13日AI生成コンテンツ: NOR Flash memory requires an erase operation before programming, which occurs in three phases: Pre-Program, Erase, and Recovery. The erase process affects entire blocks simultaneously, not byte-by-byte. Memory cells use floating gate MOSFETs to store data, organized into arrays of rows (Word-Lines) and columns (Bit-Lines). Physical Blocks contain multiple Logical Blocks and share common p-wells and Bit-Lines, impacting operation. Smaller Logical Blocks enable improved erase performance through parallelization. Understanding these processes and potential interruptions is crucial for designing reliable systems.
- アプリケーションノート英語PDF 710 KB AN502 2024年1月24日AI生成コンテンツ: Renesas NOR flash devices require decoupling capacitors close to VCC and GND pins to stabilize voltage, typically 1 μF with an optional 100 nF capacitor. Pull-up resistors are recommended on CS#, WP#/IO2, and HOLD#/IO3 pins to ensure proper signal states and facilitate debugging. Signal routing should minimize trace length and maintain a solid ground plane for high-speed signals. Power supply must rise monotonically during power-up. Basic system bring-up involves verifying installation, voltage levels, and SPI communication using manufacturer/device ID commands. Software drivers depend on host MCU architecture; Renesas offers example drivers and support. Correct erase/program sequences include write-enable, erase/program commands, and status checks. Tools for programming include flash loader plug-ins and debug probes. Switching from single to quad-SPI involves setting the quad-enable bit, changing pin functions. Dummy cycles introduce necessary wait times during read commands to accommodate latency.
- ガイド英語PDF 790 KB SPI_NOR_Flash_Product_Guide_PBFLASH03102022rev-C 2023年6月16日
- その他資料英語PDF 1 MB R10DS0315EU0000 Rev.0.00 2022年6月28日
- アプリケーションノート英語PDF 794 KB 2022年5月12日AI生成コンテンツ: Renesas NOR flash devices implement multiple protection methods to safeguard memory arrays, status registers, flash states, and resets from accidental or intentional modifications. Protection types include hardware-based write protection via the WP pin and software-based protection through commands controlling status registers and memory blocks. Memory array protection schemes include individual block protection, allowing sector-level lock/unlock, and memory edge protection, which protects contiguous regions aligned to memory edges. Status register protection indirectly secures memory by blocking changes to protection states. Detailed command sets and register bits configure these protections, ensuring robust flash memory integrity.
- アプリケーションノート英語PDF 663 KB 2021年10月18日AI生成コンテンツ: Proper power-up and power-down sequencing is critical for NOR Flash memory operation to ensure reliable system performance. The power supply voltage must ramp up monotonically without dips, reaching the minimum operational voltage within specified timing to avoid corrupted initialization. Reset methods, including hardware and JEDEC resets, help ensure the device starts from a known state. Brown-out conditions and power cycling require careful handling to prevent data corruption and ensure stable operation. The document covers power sequencing, reset types, brown-out recovery, power-down, and power-saving modes, providing essential guidelines for system engineers and application developers.
- アプリケーションノート英語PDF 313 KB 2020年7月17日AI生成コンテンツ: PCB design for Adesto memory devices requires careful placement of decoupling capacitors close to VCC and GND pins to minimize voltage fluctuations caused by parasitic inductance and capacitance in PCB traces. Proper capacitor selection and placement reduce signal integrity issues, EMI, and noise. Design guidelines vary by package type (SOIC, UDFN, WLCSP, BGA) and PCB layer count. Signal routing rules ensure reliable data and control signals. Special cases include parallel devices, reset signal handling, and test point integration. The document provides detailed layout recommendations for each package type to optimize device performance and reliability.
推奨ドキュメント (1)
データシート (1)
- ガイド英語PDF 790 KB SPI_NOR_Flash_Product_Guide_PBFLASH03102022rev-C 2023年6月16日
マニュアル、ガイド (1)
- アプリケーションノート英語PDF 884 KB R10AN0038EU0100 Rev.1.00 2026年3月10日This application note discusses endurance and data retention in NOR Flash memory products. It describes the structure and operation of the NOR Flash transistor, the mechanisms of NOR Flash device failure and oxide degradation which limit endurance and data retention. It explains JEDEC-based test procedures for certifying endurance and data retention specifications and ways to mitigate limitations. The first part of this document and the appendix provide background for understanding the issue. The later sections describe practical scenarios of interest to most customers.
- アプリケーションノート英語PDF 695 KB AN503 2025年9月05日Explores thermal resistance in integrated circuits (ICs) and details its role in managing heat from power consumption to ensure reliable operation. Proper thermal management enhances IC performance and longevity. Thermal resistance, measured in °C/W, quantifies heat flow resistance from the silicon die to the environment or PCB, with key types including junction-to-case (θJC), case-to-ambient (θCA), junction-to-ambient (θJA), and junction-to-board (θJB).
- アプリケーションノート英語PDF 2.62 MB AN500 2024年2月13日AI生成コンテンツ: NOR Flash memory requires an erase operation before programming, which occurs in three phases: Pre-Program, Erase, and Recovery. The erase process affects entire blocks simultaneously, not byte-by-byte. Memory cells use floating gate MOSFETs to store data, organized into arrays of rows (Word-Lines) and columns (Bit-Lines). Physical Blocks contain multiple Logical Blocks and share common p-wells and Bit-Lines, impacting operation. Smaller Logical Blocks enable improved erase performance through parallelization. Understanding these processes and potential interruptions is crucial for designing reliable systems.
- アプリケーションノート英語PDF 710 KB AN502 2024年1月24日AI生成コンテンツ: Renesas NOR flash devices require decoupling capacitors close to VCC and GND pins to stabilize voltage, typically 1 μF with an optional 100 nF capacitor. Pull-up resistors are recommended on CS#, WP#/IO2, and HOLD#/IO3 pins to ensure proper signal states and facilitate debugging. Signal routing should minimize trace length and maintain a solid ground plane for high-speed signals. Power supply must rise monotonically during power-up. Basic system bring-up involves verifying installation, voltage levels, and SPI communication using manufacturer/device ID commands. Software drivers depend on host MCU architecture; Renesas offers example drivers and support. Correct erase/program sequences include write-enable, erase/program commands, and status checks. Tools for programming include flash loader plug-ins and debug probes. Switching from single to quad-SPI involves setting the quad-enable bit, changing pin functions. Dummy cycles introduce necessary wait times during read commands to accommodate latency.
アプリケーションノート、ホワイトペーパー (8)
- 製品変更通知英語PDF 528 KB 2020年6月26日
製品通知(PCN、EOLなど) (4)
No Results Found.
キーワードを見直してみましょう。
入力するワードを減らしてみたり、異なるワード、あるいはより一般的なワードを入力してみましょう。
入力するワードを減らしてみたり、異なるワード、あるいはより一般的なワードを入力してみましょう。
フィルターを確認してみましょう。
フィルターを適用している場合、フィルターの範囲を見直してみてより広く検索結果が反映される様にしてみましょう。
フィルターを適用している場合、フィルターの範囲を見直してみてより広く検索結果が反映される様にしてみましょう。
お困りの場合は
- ナレッジベースを検索してみましょう。FAQにより、お客様をサポートいたします。
- ルネサスの技術スタッフやコミュニティからのヘルプをサポートフォーラムから受けられます。
No Results Found.
キーワードを見直してみましょう。
入力するワードを減らしてみたり、異なるワード、あるいはより一般的なワードを入力してみましょう。
入力するワードを減らしてみたり、異なるワード、あるいはより一般的なワードを入力してみましょう。
フィルターを確認してみましょう。
フィルターを適用している場合、フィルターの範囲を見直してみてより広く検索結果が反映される様にしてみましょう。
フィルターを適用している場合、フィルターの範囲を見直してみてより広く検索結果が反映される様にしてみましょう。
お困りの場合は
- ナレッジベースを検索してみましょう。FAQにより、お客様をサポートいたします。
- ルネサスの技術スタッフやコミュニティからのヘルプをサポートフォーラムから受けられます。
No Results Found.
キーワードを見直してみましょう。
入力するワードを減らしてみたり、異なるワード、あるいはより一般的なワードを入力してみましょう。
入力するワードを減らしてみたり、異なるワード、あるいはより一般的なワードを入力してみましょう。
フィルターを確認してみましょう。
フィルターを適用している場合、フィルターの範囲を見直してみてより広く検索結果が反映される様にしてみましょう。
フィルターを適用している場合、フィルターの範囲を見直してみてより広く検索結果が反映される様にしてみましょう。
お困りの場合は
- ナレッジベースを検索してみましょう。FAQにより、お客様をサポートいたします。
- ルネサスの技術スタッフやコミュニティからのヘルプをサポートフォーラムから受けられます。
No Results Found.
キーワードを見直してみましょう。
入力するワードを減らしてみたり、異なるワード、あるいはより一般的なワードを入力してみましょう。
入力するワードを減らしてみたり、異なるワード、あるいはより一般的なワードを入力してみましょう。
フィルターを確認してみましょう。
フィルターを適用している場合、フィルターの範囲を見直してみてより広く検索結果が反映される様にしてみましょう。
フィルターを適用している場合、フィルターの範囲を見直してみてより広く検索結果が反映される様にしてみましょう。
お困りの場合は
- ナレッジベースを検索してみましょう。FAQにより、お客様をサポートいたします。
- ルネサスの技術スタッフやコミュニティからのヘルプをサポートフォーラムから受けられます。
No Results Found.
キーワードを見直してみましょう。
入力するワードを減らしてみたり、異なるワード、あるいはより一般的なワードを入力してみましょう。
入力するワードを減らしてみたり、異なるワード、あるいはより一般的なワードを入力してみましょう。
フィルターを確認してみましょう。
フィルターを適用している場合、フィルターの範囲を見直してみてより広く検索結果が反映される様にしてみましょう。
フィルターを適用している場合、フィルターの範囲を見直してみてより広く検索結果が反映される様にしてみましょう。
お困りの場合は
- ナレッジベースを検索してみましょう。FAQにより、お客様をサポートいたします。
- ルネサスの技術スタッフやコミュニティからのヘルプをサポートフォーラムから受けられます。
No Results Found.
キーワードを見直してみましょう。
入力するワードを減らしてみたり、異なるワード、あるいはより一般的なワードを入力してみましょう。
入力するワードを減らしてみたり、異なるワード、あるいはより一般的なワードを入力してみましょう。
フィルターを確認してみましょう。
フィルターを適用している場合、フィルターの範囲を見直してみてより広く検索結果が反映される様にしてみましょう。
フィルターを適用している場合、フィルターの範囲を見直してみてより広く検索結果が反映される様にしてみましょう。
お困りの場合は
- ナレッジベースを検索してみましょう。FAQにより、お客様をサポートいたします。
- ルネサスの技術スタッフやコミュニティからのヘルプをサポートフォーラムから受けられます。
マーケティング資料 (1)
- その他資料英語PDF 1 MB R10DS0315EU0000 Rev.0.00 2022年6月28日
その他資料 (3)
No Results Found.
キーワードを見直してみましょう。
入力するワードを減らしてみたり、異なるワード、あるいはより一般的なワードを入力してみましょう。
入力するワードを減らしてみたり、異なるワード、あるいはより一般的なワードを入力してみましょう。
フィルターを確認してみましょう。
フィルターを適用している場合、フィルターの範囲を見直してみてより広く検索結果が反映される様にしてみましょう。
フィルターを適用している場合、フィルターの範囲を見直してみてより広く検索結果が反映される様にしてみましょう。
お困りの場合は
- ナレッジベースを検索してみましょう。FAQにより、お客様をサポートいたします。
- ルネサスの技術スタッフやコミュニティからのヘルプをサポートフォーラムから受けられます。
読込中
フィルター
適用されたフィルター
ソフトウェア/ツール
タイプでの検索
プロバイダでの検索
サンプルコード
アプリケーションでの検索
ファンクションでの検索
コンパイラでの検索
IDE に関するフィルタリング
シミュレーションモデル
Partner Solutions
- Development Tool日本語µISP is a compact standalone and universal solution, specifically designed for production environments, based on Algocrafts WriteNow! Technology. This is a standard tool for many families and devices and supports multi programming protocol (JTAG, SPI, UART, DAP, SWD, I2C, BDM, custom protocol, etc).提供元: Algocraft Srl
- Development Tool日本語WriteNow! Series of In-System Programmers is a breakthrough in the programming industry. The programmers support a large number of devices (microcontrollers, memories, CPLDs and other programmable devices) from various manufacturers and have a compact size for easy ATE/fixture integration. They work in standalone or connected to a ...提供元: Algocraft Srl
No Results Found.
キーワードを見直してみましょう。
入力するワードを減らしてみたり、異なるワード、あるいはより一般的なワードを入力してみましょう。
入力するワードを減らしてみたり、異なるワード、あるいはより一般的なワードを入力してみましょう。
フィルターを確認してみましょう。
フィルターを適用している場合、フィルターの範囲を見直してみてより広く検索結果が反映される様にしてみましょう。
フィルターを適用している場合、フィルターの範囲を見直してみてより広く検索結果が反映される様にしてみましょう。
お困りの場合は
- ナレッジベースを検索してみましょう。FAQにより、お客様をサポートいたします。
- ルネサスの技術スタッフやコミュニティからのヘルプをサポートフォーラムから受けられます。
No Results Found.
キーワードを見直してみましょう。
入力するワードを減らしてみたり、異なるワード、あるいはより一般的なワードを入力してみましょう。
入力するワードを減らしてみたり、異なるワード、あるいはより一般的なワードを入力してみましょう。
フィルターを確認してみましょう。
フィルターを適用している場合、フィルターの範囲を見直してみてより広く検索結果が反映される様にしてみましょう。
フィルターを適用している場合、フィルターの範囲を見直してみてより広く検索結果が反映される様にしてみましょう。
お困りの場合は
- ナレッジベースを検索してみましょう。FAQにより、お客様をサポートいたします。
- ルネサスの技術スタッフやコミュニティからのヘルプをサポートフォーラムから受けられます。
No Results Found.
キーワードを見直してみましょう。
入力するワードを減らしてみたり、異なるワード、あるいはより一般的なワードを入力してみましょう。
入力するワードを減らしてみたり、異なるワード、あるいはより一般的なワードを入力してみましょう。
フィルターを確認してみましょう。
フィルターを適用している場合、フィルターの範囲を見直してみてより広く検索結果が反映される様にしてみましょう。
フィルターを適用している場合、フィルターの範囲を見直してみてより広く検索結果が反映される様にしてみましょう。
お困りの場合は
- ナレッジベースを検索してみましょう。FAQにより、お客様をサポートいたします。
- ルネサスの技術スタッフやコミュニティからのヘルプをサポートフォーラムから受けられます。
No Results Found.
キーワードを見直してみましょう。
入力するワードを減らしてみたり、異なるワード、あるいはより一般的なワードを入力してみましょう。
入力するワードを減らしてみたり、異なるワード、あるいはより一般的なワードを入力してみましょう。
フィルターを確認してみましょう。
フィルターを適用している場合、フィルターの範囲を見直してみてより広く検索結果が反映される様にしてみましょう。
フィルターを適用している場合、フィルターの範囲を見直してみてより広く検索結果が反映される様にしてみましょう。
お困りの場合は
- ナレッジベースを検索してみましょう。FAQにより、お客様をサポートいたします。
- ルネサスの技術スタッフやコミュニティからのヘルプをサポートフォーラムから受けられます。
- Development Tool日本語µISP is a compact standalone and universal solution, specifically designed for production environments, based on Algocrafts WriteNow! Technology. This is a standard tool for many families and devices and supports multi programming protocol (JTAG, SPI, UART, DAP, SWD, I2C, BDM, custom protocol, etc).提供元: Algocraft Srl
- Development Tool日本語WriteNow! Series of In-System Programmers is a breakthrough in the programming industry. The programmers support a large number of devices (microcontrollers, memories, CPLDs and other programmable devices) from various manufacturers and have a compact size for easy ATE/fixture integration. They work in standalone or connected to a ...提供元: Algocraft Srl