メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)
Dual 16-Bit ADC; 105Msps; Serial JESD204A

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:VFQFPN
Pkg. Code:NLG56
Lead Count (#):56
Pkg. Dimensions (mm):8.0 x 8.0 x 0.85
Pitch (mm):0.5

環境及び輸出分類情報

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)3
ECCN (US)
HTS (US)

製品スペック

Pkg. TypeVFQFPN
Lead Count (#)56
Pb (Lead) FreeYes
Carrier TypeReel
Channels (#)2
Length (mm)8
MOQ2000
Moisture Sensitivity Level (MSL)3
Package Area (mm²)64
Pb Free Categorye3 Sn
Pitch (mm)0.5
Pkg. Dimensions (mm)8.0 x 8.0 x 0.85
Power Consumption Typ (mW)1150
Qty. per Carrier (#)0
Qty. per Reel (#)2000
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Resolution (bits)16
Supply Voltage (V)1.8 - 1.8, 3.3 - 3.3
Tape & ReelYes
Temp. Range (°C)-40 to 85°C
Thickness (mm)0.85
Width (mm)8

説明

The ADC1613D105HN is a dual-channel. 16-bit analog-to-digital converter (ADC) optimized for high dynamic performances and low power at sample rates up to 105Msps. Pipelined architecture and output error correction ensure the ADC1613D is accurate enough to guarantee zero missing codes over the entire operating range. Supplied from a 3V source for analog and a 1.8V source for the output driver, it has two serial outputs, which are compliant with the JESD204A standard. An integrated serial peripheral interface (SPI) allows the user to easily configure the ADC.