| CADモデル: | View CAD Model |
| Pkg. Type: | PQFP |
| Pkg. Code: | DIR44 |
| Lead Count (#): | 44 |
| Pkg. Dimensions (mm): | 10.0 x 10.0 x 2.1 |
| Pitch (mm): | 0.8 |
| Pb (Lead) Free | Yes |
| Moisture Sensitivity Level (MSL) | 3 |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | PQFP |
| Lead Count (#) | 44 |
| Pb (Lead) Free | Yes |
| Carrier Type | Tray |
| Channels (#) | 1 |
| Length (mm) | 10 |
| MOQ | 96 |
| Moisture Sensitivity Level (MSL) | 3 |
| Package Area (mm²) | 100 |
| Pb Free Category | e3 Sn |
| Pitch (mm) | 0.8 |
| Pkg. Dimensions (mm) | 10.0 x 10.0 x 2.1 |
| Power Consumption Typ (mW) | 550 |
| Qty. per Carrier (#) | 96 |
| Qty. per Reel (#) | 0 |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Resolution (bits) | 10 |
| Supply Voltage (V) | 3.3 - 3.3, 5 - 5 |
| Tape & Reel | No |
| Temp. Range (°C) | -40 to 85°C |
| Thickness (mm) | 2.1 |
| Width (mm) | 10 |