メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)
Single 10 bits ADC up to 50 Msps, with voltage regulator

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:SSOP
Pkg. Code:PYR28
Lead Count (#):28
Pkg. Dimensions (mm):10.2 x 5.3 x 1.73
Pitch (mm):0.65

環境及び輸出分類情報

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

製品スペック

Pkg. TypeSSOP
Lead Count (#)28
Pb (Lead) FreeYes
Carrier TypeReel
Channels (#)1
Length (mm)10.2
MOQ1000
Moisture Sensitivity Level (MSL)1
Package Area (mm²)54.1
Pb Free Categorye3 Sn
Pitch (mm)0.65
Pkg. Dimensions (mm)10.2 x 5.3 x 1.73
Power Consumption Typ (mW)235
Qty. per Carrier (#)0
Qty. per Reel (#)1000
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Resolution (bits)10
Supply Voltage (V)5 - 5
Tape & ReelYes
Temp. Range (°C)-40 to 85°C
Thickness (mm)1.73
Width (mm)5.3

説明

The ADC1003S030/040/050 are a family of 10-bit high-speed low-power Analog-to-Digital Converters (ADC) for professional video and other applications. They convert the analog input signal into 10-bit binary-coded digital words at a maximum sampling rate of 50 MHz. All digital inputs and outputs are Transistor-Transistor Logic (TTL) and CMOS compatible, although a low-level sine wave clock input signal is allowed. The device includes an internal voltage reference regulator. If the application requires that the reference is driven via external sources the recommendation is to use one of the ADC1004S030/040/050 family.