| CADモデル: | View CAD Model |
| Pkg. Type: | CFP |
| Pkg. Code: | KBH |
| Lead Count (#): | 20 |
| Pkg. Dimensions (mm): | 12.7 x 7.5 x 0.00 |
| Pitch (mm): | 1.3 |
| Pb (Lead) Free | No |
| ECCN (US) | 9A515.e.1 |
| HTS (US) | 8542.39.0090 |
| Moisture Sensitivity Level (MSL) |
| Pkg. Type | CFP |
| Lead Count (#) | 20 |
| Carrier Type | Tray |
| Pitch (mm) | 1.3 |
| Pkg. Dimensions (mm) | 12.7 x 7.5 x 0.00 |
| DLA SMD | 5962-95655 |
| Pb (Lead) Free | No |
| MOQ | 15 |
| Temp. Range (°C) | -55 to +125°C |
| Length (mm) | 12.7 |
| Qualification Level | QML Class V (space) |
| Rating | Space |
| TID HDR (krad(Si)) | 300 |
| Width (mm) | 7.5 |
Support is limited to customers who have already adopted these products.
The Intersil ACS373MS is a radiation hardened octal transparent latch with three-state outputs. The outputs are transparent to the inputs when the latch enable (LE) is high. When the LE goes low, the data is latched. When the Output Enable (OE) is high, the outputs are in the high impedance state. The latch operation is independent of the state of the output enable. The ACS373MS utilizes advanced CMOS/SOS technology to achieve high-speed operation. This device is a member of the radiation hardened, high-speed, CMOS/SOS Logic Family.