メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です
CMOS Quad 2-Input NAND Gate with Open Drain

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:CFP
Pkg. Code:KBP
Lead Count (#):14
Pkg. Dimensions (mm):9.8 x 6.5 x 0.00
Pitch (mm):1.3

環境及び輸出分類情報

Moisture Sensitivity Level (MSL)Not Applicable
Pb (Lead) FreeExempt
ECCN (US)9A515.e.1
HTS (US)8542.39.0090

製品スペック

Pkg. TypeCFP
Lead Count (#)14
Carrier TypeTray
Moisture Sensitivity Level (MSL)Not Applicable
Pitch (mm)1.3
Pkg. Dimensions (mm)9.8 x 6.5 x 0.00
DLA SMD5962F9670301VXC
Pb (Lead) FreeExempt
Pb Free CategoryGold Plate over compliant Undercoat-e4
MOQ25
Temp. Range (°C)-55 to +125°C
DSEE (MeV·cm2/mg)SEL free
Length (mm)9.8
Qualification LevelQML Class V (space)
RatingSpace
TID HDR (krad(Si))300
TID LDR (krad(Si))ELDRS free
Width (mm)6.5

説明

The Intersil ACS03MS is a radiation hardened quad 2-input NAND gate with open-drain outputs. The open-drain output can drive resistive loads from a separate supply voltage. The ACS03MS utilizes advanced CMOS/SOS technology to achieve high-speed operation. This device is a member of the radiation hardened, high-speed, CMOS/SOS logic family. The ACS03MS is supplied in a 14-lead Ceramic Flatpack (K suffix) or a Ceramic Dual In-Line package (D suffix).