メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)
CMOS Quad 2-Input NAND Gate with Open Drain

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:DIE
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):0.0 x 0.0 x 0.00
Pitch (mm):

環境及び輸出分類情報

Moisture Sensitivity Level (MSL)Not Applicable
Pb (Lead) FreeYes
ECCN (US)9A515.e.1
HTS (US)8542.39.0090
RoHS (ACS03HMSR)英語日本語

製品スペック

Pkg. TypeDIE
Carrier TypeDie Waffle Pack
Moisture Sensitivity Level (MSL)Not Applicable
Pkg. Dimensions (mm)0.0 x 0.0 x 0.00
DLA SMD5962F9670301V9A
Pb (Lead) FreeYes
Pb Free CategoryNone
MOQ100
Temp. Range (°C)-55 to +125°C
DSEE (MeV·cm2/mg)SEL free
Lead CompliantNo
Qualification LevelQML Class V (space)
RatingSpace
TID HDR (krad(Si))300
TID LDR (krad(Si))ELDRS free
Tape & ReelNo

説明

The Intersil ACS03MS is a radiation hardened quad 2-input NAND gate with open-drain outputs. The open-drain output can drive resistive loads from a separate supply voltage. The ACS03MS utilizes advanced CMOS/SOS technology to achieve high-speed operation. This device is a member of the radiation hardened, high-speed, CMOS/SOS logic family. The ACS03MS is supplied in a 14-lead Ceramic Flatpack (K suffix) or a Ceramic Dual In-Line package (D suffix).