| Pkg. Type: | SSOP |
| Pkg. Code: | PVG48 |
| Lead Count (#): | 48 |
| Pkg. Dimensions (mm): | 15.9 x 7.5 x 2.3 |
| Pitch (mm): | 0.64 |
| Pb (Lead) Free | Yes |
| Moisture Sensitivity Level (MSL) | 1 |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | SSOP |
| Lead Count (#) | 48 |
| Pb (Lead) Free | Yes |
| Carrier Type | Tube |
| Accepts Spread Spec Input | Yes |
| Advanced Features | Accepts Spread Spec Input, Reference Output |
| App Jitter Compliance | DDR2 |
| C-C Jitter Max P-P (ps) | 50 |
| Core Voltage (V) | 1.8 |
| Delay Mode | Variable |
| Die Form | No |
| Diff. Input Signaling | SSTL-2 |
| Diff. Output Signaling | SSTL-2 |
| Input Freq (MHz) | 125 - 533 |
| Length (mm) | 15.9 |
| MOQ | 120 |
| Moisture Sensitivity Level (MSL) | 1 |
| Output Banks (#) | 2 |
| Output Freq Range (MHz) | 125 - 533 |
| Output Skew (ps) | 40 |
| Output Type | SSTL-2 |
| Output Voltage (V) | 1.8 |
| Outputs (#) | 12 |
| Package Area (mm²) | 119.3 |
| Pb Free Category | e3 Sn |
| Period Jitter Max P-P (ps) | 30 |
| Pitch (mm) | 0.64 |
| Pkg. Dimensions (mm) | 15.9 x 7.5 x 2.3 |
| Qty. per Carrier (#) | 30 |
| Qty. per Reel (#) | 0 |
| Reference Output | Yes |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Spread Spectrum | No |
| Supply Voltage (V) | 1.8 - 1.8 |
| Tape & Reel | No |
| Temp. Range (°C) | 0 to 70°C |
| Thickness (mm) | 2.3 |
| Width (mm) | 7.5 |
Dual DDR zero delay buffer