メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)

ルネサスのタイミング製品ポートフォリオは、SiTime社により買収されました。

データシート、各種ドキュメント、およびサンプルのご注文につきましては、2026年末まで引き続きRenesas.comにてご利用いただけます。新規設計、製品のご購入、サポート、および製品に関するお問い合わせにつきましては、SiTime.com をご利用いただくか、[email protected]までメールでお問い合わせください。SiTime社への全面的な移行は、2026年末までに完了する見込みです。

64-Pin CK505 Compatible Clock with Fully Integrated Voltage Regulator + Integrated Series Resistor

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:VFQFPN
Pkg. Code:NLG64
Lead Count (#):64
Pkg. Dimensions (mm):9.0 x 9.0 x 0.9
Pitch (mm):0.5

環境及び輸出分類情報

Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
Moisture Sensitivity Level (MSL)3

製品スペック

Pkg. TypeVFQFPN
Lead Count (#)64
Pb (Lead) FreeYes
Carrier TypeReel
100M Non-SSC Outputs1
100M SSC Outputs12
25M Outputs1
Advanced FeaturesCPU 100M-400M output pair(s), SRC/DOT96 output pair(s), SRC/SE output pair(s), 14.318M output(s), 48M output(s), Integrated VREG
App Jitter CompliancePCIe Gen1, PCIe Gen2
C-C Jitter Max P-P (ps)85
Chipset ManufacturerIntel
Clock Spec.CK505 Derivative
Core Voltage (V)3.3
Die FormNo
Diff. Output SignalingHCSL
Diff. Termination Resistors0
Freq. Accuracy Init. (± PPM)100
FunctionClock Generator
Input Freq (MHz)14.3182 - 14.3182
Input TypeCrystal
Length (mm)9
MOQ3000
Moisture Sensitivity Level (MSL)3
Output Freq Range (MHz)14.32 - 400
Output Skew (ps)100
Output Voltage (V)3.3V, 0.7V
Outputs (#)21
PCI 33.33M Outputs (#)5
PCIe GenerationGen1, Gen2
Package Area (mm²)81
Pb Free Categorye3 Sn
Phase Jitter Max RMS (ps)3.1
Pitch (mm)0.5
Pkg. Dimensions (mm)9.0 x 9.0 x 0.9
Power Consumption Typ (mW)383
Qty. per Carrier (#)0
Qty. per Reel (#)3000
Reel Size (in)13
Reference OutputYes
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Spread SpectrumYes
Supply Voltage (V)1.05 - 3.3
Tape & ReelYes
Temp. Range (°C)0 to 70°C
Thickness (mm)0.9
Width (mm)9
Xtal Freq (MHz)14.32 - 14.32
Xtal Inputs (#)1

説明

The 9LRS3165 is a CK505-compatible clock with fully integrated voltage regulator and internal series resistor on differential outputs.

Output Features:

  • 2 - CPU differential low-power push-pull pairs
  • 9 - SRC differential low-power push-pull pairs
  • 1 - CPU/SRC selectable differential low-power push-pull pair
  • 1 - SRC/DOT selectable differential low-power push-pull pair
  • 5 - PCI, 33MHz
  • 1 - PCI_F, 33MHz free running
  • 1 - USB, 48MHz
  • 1 - REF, 14.318MHz