メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です
Programmable PhiClock™ Generator
本デバイスは、ルネサス事業所でのプログラム書き込みが可能です。
カスタムプログラムユーティリティをお試しください。

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:LGA
Pkg. Code:LTG24
Lead Count (#):24
Pkg. Dimensions (mm):4.0 x 4.0 x 1.4
Pitch (mm):0.5

環境及び輸出分類情報

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

製品スペック

Lead Count (#)24
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Phase Jitter Typ RMS (ps)0.258
Core Voltage (V)1.8V
Output Freq Range (MHz)100 - 100
Output Voltage (V)1.8V
Supply Voltage (V)1.8 - 1.8
Xtal Freq (MHz)50 - 50
Advanced FeaturesProgrammable Clock
App Jitter CompliancePCIe Gen1, PCIe Gen2, PCIe Gen3, PCIe Gen4, PCIe Gen5, PCIe Gen6, PCIe Gen7
Diff. Output SignalingLP-HCSL
Input Freq (MHz)50 - 50
Outputs (#)4
Output Impedance100
Output TypeLP-HCSL
Package Area (mm²)25
Pkg. Dimensions (mm)4.0 x 4.0 x 1.4
Prog. ClockYes
Qty. per Reel (#)2500
Qty. per Carrier (#)0
Pb (Lead) FreeYes
Pb Free Categorye4 Au
Temp. Range (°C)-40 to 85°C
Country of AssemblyTAIWAN
Country of Wafer FabricationSINGAPORE
Accepts Spread Spec InputYes
ArchitectureCommon, SRNS, SRIS
C-C Jitter Max P-P (ps)50
Common Input Freq (MHz)50MHz
Diff. Outputs4
Family NamePhiClock
FunctionGenerator
Input TypeCrystal, LVCMOS
Inputs (#)1
Length (mm)4
Longevity2040 4月
MOQ2500
Output Banks (#)1
Pitch (mm)0.5
Pkg. TypeLGA
Power Consumption Typ (mW)125
Product CategoryAutomotive Timing, PCI Express Clocks
Prog. InterfaceI2C, OTP
Reel Size (in)13
Reference OutputNo
Spread SpectrumYes
Tape & ReelYes
Thickness (mm)1.4
Width (mm)4
Xtal Inputs (#)1

説明

The 9FGV1002 is a member of Renesas' PhiClock™ programmable clock generator family. The 9FGV1002 provides four spread-spectrum copies of a single output frequency and two copies of the crystal reference input. Two select pins allow for hardware selection of the desired configuration, or two I²C bits all easy software selection of the desired configuration. The user may configure any one of the four OTP configurations as the default when operating in I²C mode. Four unique I²C addresses are available, allowing easy I²C access to multiple components.