メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です
Programmable PhiClock Generator
本デバイスは、ルネサス事業所でのプログラム書き込みが可能です。
カスタムプログラムユーティリティをお試しください。

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:VFQFPN
Pkg. Code:NBG24
Lead Count (#):24
Pkg. Dimensions (mm):4.0 x 4.0 x 0.8
Pitch (mm):0.5

環境及び輸出分類情報

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

製品スペック

Lead Count (#)24
Carrier TypeTray
Moisture Sensitivity Level (MSL)1
Phase Jitter Typ RMS (ps)0.261
Input Freq (MHz)25 - 25
Supply Voltage (V)1.8 - 1.8, 2.5 - 2.5, 3.3 - 3.3
Xtal Freq (MHz)25 - 25
App Jitter CompliancePCIe Gen1, PCIe Gen2, PCIe Gen3, PCIe Gen4
Core Voltage (V)3.3V
Diff. Output SignalingLP-HCSL
Output Freq Range (MHz)50 - 50, 100 - 100, 125 - 125, 156.25 - 156.25
Output TypeLP-HCSL
Output Voltage (V)3.3V
Pkg. Dimensions (mm)4.0 x 4.0 x 0.8
Power Consumption Typ (mW)200
Prog. ClockNo
Qty. per Reel (#)0
Qty. per Carrier (#)490
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-40 to 85°C
Accepts Spread Spec InputNo
Advanced FeaturesProgrammable Clock
ArchitectureCommon, SRNS
C-C Jitter Max P-P (ps)50
Diff. Outputs4
Family NamePhiClock
FunctionGenerator
Input TypeCrystal, LVCMOS
Inputs (#)1
Length (mm)4
MOQ490
Output Banks (#)1
Output Impedance100
Outputs (#)4
Package Area (mm²)25
Pitch (mm)0.5
Pkg. TypeVFQFPN
Product CategoryPhiClock, PCI Express Clocks, Programmable Clocks
Reference OutputNo
Spread SpectrumNo
Tape & ReelNo
Thickness (mm)0.8
Width (mm)4
Xtal Inputs (#)1

説明

The 9FGV1001 is a member of Renesas' PhiClock™ programmable clock generator family. The 9FGV1001 provides four non-spread-spectrum copies of a single output frequency and two copies of the crystal reference input. Two select pins allow for hardware selection of the desired configuration, or two I²C bits allow easy software selection of the desired configuration. The user may configure any one of the four OTP configurations as the default when operating in I²C mode. Four unique I²C addresses are available, allowing easy I²C access to multiple components.