メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です

特長

  • PCIe Gen 1–6 CC-compliant
  • Supports PCIe SRIS and SRNS clocking
  • Integrated terminations for 100Ω and 85Ω systems save 4 resistors per output
  • Pin-selectable SRnS 0%, CC 0%, and CC/SRIS -0.5% spread
  • SMBus-selectable CC/SRIS -0.25% spread
  • One 3.3V LVCMOS REF output with Wake-On-LAN (WOL) support
  • Easy AC coupling to other logic families, see application note AN-891.
  • Space saving 5mm × 5mm 32-VFQFPN

説明

The 9FGL0441/51 devices are 4-output 3.3V PCIe Gen 1–6 clock generators. Each output has a dedicated OE# pin supporting PCIe CLKREQ# functionality. Two different spread spectrum levels, in addition to spread off, are supported. The 9FGL0441/51 supports PCIe Gen 1–6 Common Clocked architectures (CC), PCIe Separate Reference no Spread (SRNS), and Separate Reference Independent Spread (SRIS) clocking architectures.

パラメータ

属性値
Diff. Outputs4
Diff. Output SignalingLP-HCSL
Output Freq Range (MHz)25 - 25, 100 - 100
Power Consumption Typ (mW)142
Supply Voltage (V)3.3 - 3.3
Output TypeLP-HCSL, LVCMOS
Xtal Freq (MHz)25 - 25
Diff. Termination Resistors0
Package Area (mm²)25
Battery BackupNo
Battery SealNo
CPU Supervisory Function PORNo
Crystal Frequency TrimmingNo
Frequency Out PinNo
Inputs (#)1
Input Freq (MHz)25 - 25
FunctionGenerator
Input TypeCrystal, LVCMOS
Core Voltage (V)3.3
Output Voltage (V)0.8V, 3.3V
Product CategoryPCI Express Clocks

パッケージオプション

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
VFQFPN5.0 x 5.0 x 0.9320.5

アプリケーション

  • Servers/High-Performance Computing
  • nVME Storage
  • Networking
  • Accelerators
  • Industrial Control
Part NumberStatusSamplesLongevityStockPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)App Jitter ComplianceArchitectureOutput ImpedanceQty. per Reel (#)Qty. per Carrier (#)Pb (Lead) FreePb Free CategoryTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
9FGL0441DKILFActiveAvailable2040 AprOut of StockVFQFPN32#Tray3PCIe Gen1, PCIe Gen2, PCIe Gen3, PCIe Gen4, PCIe Gen5, PCIe Gen6Common, SRNS, SRIS1000490#Yese3 Sn-40 to 85°C
9FGL0441DKILFTActiveN/A2040 AprOut of StockVFQFPN32#Reel3PCIe Gen1, PCIe Gen2, PCIe Gen3, PCIe Gen4, PCIe Gen5, PCIe Gen6Common, SRNS, SRIS1002500#0Yese3 Sn-40 to 85°C
9FGL0451DKILFActiveAvailable2040 AprOut of StockVFQFPN1ku | $2.132#Tray3PCIe Gen1, PCIe Gen2, PCIe Gen3, PCIe Gen4, PCIe Gen5, PCIe Gen6Common, SRNS, SRIS850490#Yese3 Sn-40 to 85°CTAIWANTAIWAN
9FGL0451DKILFTActiveN/A2040 AprOut of StockVFQFPN1ku | $2.132#Reel3PCIe Gen1, PCIe Gen2, PCIe Gen3, PCIe Gen4, PCIe Gen5, PCIe Gen6Common, SRNS, SRIS852500#0Yese3 Sn-40 to 85°CTAIWANTAIWAN
9FGL0441AKILFNRNDN/AOut of StockVFQFPN32#Tray3PCIe Gen1, PCIe Gen2, PCIe Gen3Common, SRNS1000490#Yese3 Sn-40 to 85°C
9FGL0441AKILFTNRNDN/AOut of StockVFQFPN32#Reel3PCIe Gen1, PCIe Gen2, PCIe Gen3Common, SRNS1002500#0Yese3 Sn-40 to 85°C
9FGL0441BKILFObsoleteN/AOut of StockVFQFPN32#Tray3PCIe Gen1, PCIe Gen2, PCIe Gen3, PCIe Gen4, PCIe Gen5Common, SRNS, SRIS1000490#Yese3 Sn-40 to 85°C
9FGL0441BKILFTObsoleteN/AOut of StockVFQFPN32#Reel3PCIe Gen1, PCIe Gen2, PCIe Gen3, PCIe Gen4, PCIe Gen5Common, SRNS, SRIS1002500#0Yese3 Sn-40 to 85°C
9FGL0441CKILFObsoleteN/AOut of StockVFQFPN32#Tray3PCIe Gen1, PCIe Gen2, PCIe Gen3, PCIe Gen4, PCIe Gen5Common, SRNS, SRIS1000490#Yese3 Sn-40 to 85°C
9FGL0441CKILFTObsoleteN/AOut of StockVFQFPN32#Reel3PCIe Gen1, PCIe Gen2, PCIe Gen3, PCIe Gen4, PCIe Gen5Common, SRNS, SRIS1002500#0Yese3 Sn-40 to 85°C
9FGL0451AKILFNRNDN/AOut of StockVFQFPN32#Tray3PCIe Gen1, PCIe Gen2, PCIe Gen3Common, SRNS850490#Yese3 Sn-40 to 85°C
9FGL0451AKILFTNRNDN/AOut of StockVFQFPN32#Reel3PCIe Gen1, PCIe Gen2, PCIe Gen3Common, SRNS852500#0Yese3 Sn-40 to 85°C
9FGL0451BKILFObsoleteN/AIn StockVFQFPN32#Tray3PCIe Gen1, PCIe Gen2, PCIe Gen3, PCIe Gen4, PCIe Gen5Common, SRNS, SRIS850490#Yese3 Sn-40 to 85°C
9FGL0451BKILFTObsoleteN/AOut of StockVFQFPN32#Reel3PCIe Gen1, PCIe Gen2, PCIe Gen3, PCIe Gen4, PCIe Gen5Common, SRNS, SRIS852500#0Yese3 Sn-40 to 85°C
9FGL0451CKILFObsoleteN/AIn StockVFQFPN32#Tray3PCIe Gen1, PCIe Gen2, PCIe Gen3, PCIe Gen4, PCIe Gen5Common, SRNS, SRIS850490#Yese3 Sn-40 to 85°C
9FGL0451CKILFTObsoleteN/AIn StockVFQFPN32#Reel3PCIe Gen1, PCIe Gen2, PCIe Gen3, PCIe Gen4, PCIe Gen5Common, SRNS, SRIS852500#0Yese3 Sn-40 to 85°C
サポートコミュニティ

サポートコミュニティ

ルネサスエンジニアリングコミュニティの技術スタッフから迅速なオンライン技術サポートを受けることができます。
記事を参照する

ナレッジベース

ナレッジベースを参照して、役立つ記事、FAQ、その他の役立つリソースを入手してください。
サポートチケット

サポートチケット

技術的に深い内容や公開したくない内容のご質問はこちらです。