メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です
Ultra Mobile PC Clock For Embedded Applications

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:VFQFPN
Pkg. Code:NDG48
Lead Count (#):48
Pkg. Dimensions (mm):6.0 x 6.0 x 0.9
Pitch (mm):0.4

環境及び輸出分類情報

Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
Moisture Sensitivity Level (MSL)3

製品スペック

Pkg. TypeVFQFPN
Lead Count (#)48
Pb (Lead) FreeYes
Carrier TypeReel
100M Non-SSC Outputs0
100M SSC Outputs6
25M Outputs0
Advanced FeaturesDOT96M output pair(s), 14.318M output(s), LCD100 output pair(s), CPU 133M/167M output pair(s)
App Jitter CompliancePCIe Gen1, PCIe Gen2
C-C Jitter Max P-P (ps)85
Chipset ManufacturerIntel
Clock Spec.CK633
Core Voltage (V)1.5V, 3.3V
Diff. Termination Resistors0
Feedback InputNo
FunctionClock Generator
Input Freq (MHz)14.3182 - 14.3182
Input TypeCrystal
Inputs (#)1
Length (mm)6
MOQ2500
Moisture Sensitivity Level (MSL)3
Output Banks (#)5
Output Freq Range (MHz)14.318 - 166.67
Output Skew (ps)100
Output Voltage (V)1.5V, 3.3V
PCI 33.33M Outputs (#)0
Package Area (mm²)36
Pb Free Categorye3 Sn
Pitch (mm)0.4
Pkg. Dimensions (mm)6.0 x 6.0 x 0.9
Power Consumption Typ (mW)273
Prog. ClockYes
Prog. InterfaceSMBus
Qty. per Carrier (#)0
Qty. per Reel (#)2500
Reel Size (in)13
Reference OutputYes
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Spread SpectrumYes
Tape & ReelYes
Temp. Range (°C)-40 to 85°C
Thickness (mm)0.9
Width (mm)6

説明

Ultra Mobile PC Clock For Embedded Applications