メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です
2:1 1.8 V PCIe Gen1-5 Clock Mux

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:VFQFPN
Pkg. Code:NLG16
Lead Count (#):16
Pkg. Dimensions (mm):3.0 x 3.0 x 1.0
Pitch (mm):0.5

環境及び輸出分類情報

Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
Moisture Sensitivity Level (MSL)3

製品スペック

Pkg. TypeVFQFPN
Lead Count (#)16
Pb (Lead) FreeYes
Carrier TypeReel
Accepts Spread Spec InputYes
Additive Phase Jitter Typ RMS (fs)300
Additive Phase Jitter Typ RMS (ps)0.3
Advanced FeaturesAsynch or Glitch-Free Switching Mode
App Jitter CompliancePCIe Gen1, PCIe Gen2, PCIe Gen3
Approx. Board Area9
ArchitectureCommon,Data,SRnS,SRIS
C-C Jitter Max P-P (ps)50
Core Voltage (V)1.8V
Diff. Input SignalingHCSL
Diff. Inputs2
Diff. Output SignalingLP-HCSL
Diff. Outputs1
Diff. Termination Resistors2
Feedback InputNo
Input Freq (MHz)1 - 200
Length (mm)3
MOQ2500
Moisture Sensitivity Level (MSL)3
Output Banks (#)1
Output Enable (OE) Pins1
Output Freq Range (MHz)1 - 200
PLLNo
Package Area (mm²)9
Pb Free Categorye3 Sn
Pitch (mm)0.5
Pkg. Dimensions (mm)3.0 x 3.0 x 1.0
Power Consumption Typ (mW)14
Qty. per Carrier (#)0
Qty. per Reel (#)2500
Reel Size (in)13
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Supply Voltage (V)1.8 - 1.8
Tape & ReelYes
Temp. Range (°C)-40 to 85°C
Thickness (mm)1
Width (mm)3

説明

The 9DMV0131 is a member of Renesas' SOC-Friendly 1.8 V Very-Low-Power (VLP) PCIe Gen1–5 family. The output has an OE# pin for optimal system control and power management. The part provides asynchronous or glitch-free switching modes.