メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)

ルネサスのタイミング製品ポートフォリオは、SiTime社により買収されました。

データシート、各種ドキュメント、およびサンプルのご注文につきましては、2026年末まで引き続きRenesas.comにてご利用いただけます。新規設計、製品のご購入、サポート、および製品に関するお問い合わせにつきましては、SiTime.com をご利用いただくか、[email protected]までメールでお問い合わせください。SiTime社への全面的な移行は、2026年末までに完了する見込みです。

AMD K8 System Clock Chip

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:SSOP
Pkg. Code:PVG48
Lead Count (#):48
Pkg. Dimensions (mm):15.9 x 7.5 x 2.3
Pitch (mm):0.64

環境及び輸出分類情報

Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
Moisture Sensitivity Level (MSL)1

製品スペック

Pkg. TypeSSOP
Lead Count (#)48
Pb (Lead) FreeYes
Carrier TypeReel
C-C Jitter Max P-P (ps)200
Chipset ManufacturerAMD
Core Voltage (V)3.3
Die FormNo
Diff. Output SignalingHCSL
FunctionClock Generator
Input Freq (MHz)14.318 - 300
Length (mm)15.9
MOQ1000
Moisture Sensitivity Level (MSL)1
Output Freq Range (MHz)14.318 - 300
Output Voltage (V)3.3
Package Area (mm²)119.3
Pb Free Categorye3 Sn
Pitch (mm)0.64
Pkg. Dimensions (mm)15.9 x 7.5 x 2.3
Qty. per Carrier (#)0
Qty. per Reel (#)1000
Reel Size (in)13
Reference OutputNo
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Spread SpectrumYes
Supply Voltage (V)3.3 - 3.3
Tape & ReelYes
Temp. Range (°C)0 to 70°C
Thickness (mm)2.3
Width (mm)7.5
Xtal Freq (MHz)14.3182 - 14.3182
Xtal Inputs (#)1

説明

The IDT950410 is a main system clock solution for desktop designs using the AMD K8 CPU. It provides all necessary clock signals for Clawhammer and Sledgehammer with AMD, VIA or ALI systems.
The IDT950410 is part of a whole new line of IDT clock generators and buffers called TCH™ (Timing Control Hub). This part incorporates IDT's newest clock technology which offers more robust features and functionality. Employing the use of a serially programmable I2C interface, this device can adjust the output clocks by configuring the frequency
setting, the output divider ratios, selecting the ideal spread percentage, the output skew, the output strength, and enabling/disabling each individual output clock. M/N control can configure output frequency with resolution up to 0.1MHz increment.