メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)

ルネサスのタイミング製品ポートフォリオは、SiTime社により買収されました。

データシート、各種ドキュメント、およびサンプルのご注文につきましては、2026年末まで引き続きRenesas.comにてご利用いただけます。新規設計、製品のご購入、サポート、および製品に関するお問い合わせにつきましては、SiTime.com をご利用いただくか、[email protected]までメールでお問い合わせください。SiTime社への全面的な移行は、2026年末までに完了する見込みです。

Programmable TCH For Differential PIII Processor

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:SSOP
Pkg. Code:PVG48
Lead Count (#):48
Pkg. Dimensions (mm):15.9 x 7.5 x 2.3
Pitch (mm):0.64

環境及び輸出分類情報

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

製品スペック

Pkg. TypeSSOP
Lead Count (#)48
Pb (Lead) FreeYes
Carrier TypeReel
C-C Jitter Max P-P (ps)250
Chipset ManufacturerVIA
Core Voltage (V)3.3
Feedback InputNo
FunctionClock Generator
Input Freq (MHz)14.318 - 14.318
Input TypeCrystal, LVCMOS
Inputs (#)2
Length (mm)15.9
MOQ1000
Moisture Sensitivity Level (MSL)1
Output Banks (#)6
Output Freq Range (MHz)14.318 - 230
Output Skew (ps)175
Output Voltage (V)2.5V, 3.3V
Package Area (mm²)119.3
Pb Free Categorye3 Sn
Pitch (mm)0.64
Pkg. Dimensions (mm)15.9 x 7.5 x 2.3
Prog. ClockYes
Prog. InterfaceI2C
Qty. per Carrier (#)0
Qty. per Reel (#)1000
Reel Size (in)13
Reference OutputYes
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Spread SpectrumYes
Tape & ReelYes
Temp. Range (°C)0 to 70°C
Thickness (mm)2.3
Width (mm)7.5

説明

The 94241 is a single-chip timing control hub for desktop designs using the VIA PL133-T style chipset with Intel differential PIII processor. It provides all necessary clock signals for such a system. The 94241 is part of a line of clock generators and buffers called TCH™ (Timing Control Hub) that offers full programmability and flexibility on a single clock device. Employing the use of a serially programmable I2C interface, this device can adjust the output clocks by configuring the frequency setting, the output divider ratios, selecting the ideal spread percentage, the output skew, the output strength, and enabling/disabling each individual output clock. TCH also incorporates watchdog timer technology in having a frequency reset feature to provide a safe setting under unstable system conditions.