メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)

ルネサスのタイミング製品ポートフォリオは、SiTime社により買収されました。

データシート、各種ドキュメント、およびサンプルのご注文につきましては、2026年末まで引き続きRenesas.comにてご利用いただけます。新規設計、製品のご購入、サポート、および製品に関するお問い合わせにつきましては、SiTime.com をご利用いただくか、[email protected]までメールでお問い合わせください。SiTime社への全面的な移行は、2026年末までに完了する見込みです。

FemtoClock™ NG LVDS Clock Synthesizer

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:VFQFPN
Pkg. Code:NLG32
Lead Count (#):32
Pkg. Dimensions (mm):5.0 x 5.0 x 0.9
Pitch (mm):0.5

環境及び輸出分類情報

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

製品スペック

Lead Count (#)32
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Qty. per Reel (#)2500
Qty. per Carrier (#)0
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-40 to 85°C
Advanced FeaturesProgrammable Clock, Reference Output
Core Voltage (V)3.3
Feedback InputNo
Input Freq (MHz)20 - 500
Input TypeHCSL, LVDS, LVPECL, Sine Wave, LVCMOS
Inputs (#)1
Length (mm)5
MOQ2500
Output Banks (#)1
Output Freq Range (MHz)50 - 1200
Output TypeLVDS
Output Voltage (V)3.3
Outputs (#)2
Package Area (mm²)25
Phase Jitter Max RMS (ps)0.45
Phase Jitter Typ RMS (ps)0.3
Pitch (mm)0.5
Pkg. Dimensions (mm)5.0 x 5.0 x 0.9
Pkg. TypeVFQFPN
Product CategoryFemtoClock, Ultra-Low Jitter Clocks (<300 fs RMS)
Prog. ClockYes
Prog. InterfaceI2C
Reel Size (in)13
Reference OutputYes
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Spread SpectrumNo
Tape & ReelYes
Thickness (mm)0.9
Width (mm)5

説明

The 8V44N003I is a programmable LVDS synthesizer designed for applications requiring frequency conversion from a differential or single-end reference source. The device is designed to provide optimum performance of low phase noise and high power supply noise rejection over a wide range of output frequencies. Oscillator level phase noise performance is achieved through the use of Renesas' Fourth Generation FemtoClock™ NG PLL technology. Default output frequency settings are factory programmable via a one time programmable ROM while the I2C interface can be used to program the output frequency after power up. A buffered copy of the input reference clock is provided at both LVDS output levels for applications requiring efficient board space utilization.