メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)

ルネサスのタイミング製品ポートフォリオは、SiTime社により買収されました。

データシート、各種ドキュメント、およびサンプルのご注文につきましては、2026年末まで引き続きRenesas.comにてご利用いただけます。新規設計、製品のご購入、サポート、および製品に関するお問い合わせにつきましては、SiTime.com をご利用いただくか、[email protected]までメールでお問い合わせください。SiTime社への全面的な移行は、2026年末までに完了する見込みです。

FemtoClock NG Dual Universal Frequency Translator (2-in/2-PLL/8-out)

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:VFQFPN
Pkg. Code:NLG56
Lead Count (#):56
Pkg. Dimensions (mm):8.0 x 8.0 x 0.85
Pitch (mm):0.5

環境及び輸出分類情報

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

製品スペック

Lead Count (#)56
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Advanced FeaturesProgrammable Clock
Phase Jitter Typ RMS (ps)0.28
Qty. per Reel (#)3000
Reference OutputNo
Qty. per Carrier (#)0
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-40 to 85°C
Country of AssemblyTAIWAN
Country of Wafer FabricationSINGAPORE
Core Voltage (V)2.5V, 3.3V
Fractional Output Dividers (#)2
Input Freq (MHz)0.008 - 875
Input TypeLVCMOS, LVTTL, HCSL, LVHSTL, LVDS, LVPECL
Inputs (#)2
Length (mm)8
MOQ3000
Output Banks (#)4
Output Freq Range (MHz)0.008 - 1000
Output SignalingLVPECL, LVDS, LVCMOS
Output Voltage (V)2.5V, 3.3V
Outputs (#)8
Package Area (mm²)64
Phase Jitter Max RMS (ps)0.3
Pitch (mm)0.5
Pkg. Dimensions (mm)8.0 x 8.0 x 0.85
Pkg. TypeVFQFPN
Product CategoryFemtoClock NG, Jitter Attenuators, Universal Frequency Translators
Prog. ClockYes
Prog. InterfaceI2C
Reel Size (in)13
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Spread SpectrumNo
Tape & ReelYes
Thickness (mm)0.85
VCO Max Freq (MHz)4000
VCO Min Freq (MHz)3000
Width (mm)8

説明

The 8T49N283I has two independent, fractional-feedback PLLs that can be used as jitter attenuators and frequency translators. It is equipped with six integer and two fractional output dividers, allowing for the generation of up to eight different output frequencies, ranging from 8kHz to 1GHz. Four of these frequencies are completely independent of each other and the inputs. The other four are related frequencies. The eight outputs may select among LVPECL, LVDS, or LVCMOS output levels.

Renesas' third-generation Universal Frequency Translator family also includes the 8T49N281i (2-in/1-PLL/8-out) and the 8T49N282i (4-in/2-PLL/8-out).

To see other devices in this product family, visit the Universal Frequency Translators page.