メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です
FemtoClock NG Dual Universal Frequency Translator

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:CABGA
Pkg. Code:ASG80
Lead Count (#):80
Pkg. Dimensions (mm):10.0 x 10.0 x 1.4
Pitch (mm):1

環境及び輸出分類情報

Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
Moisture Sensitivity Level (MSL)3

製品スペック

Pkg. TypeCABGA
Lead Count (#)80
Pb (Lead) FreeYes
Carrier TypeReel
Advanced FeaturesProgrammable Clock
C-C Jitter Max P-P (ps)40
Core Voltage (V)2.5V, 3.3V
Family NameUFT
Feedback InputNo
Input Freq (MHz)0.008 - 710
Input TypeLVCMOS, LVTTL, HCSL, LVHSTL, LVDS, LVPECL
Inputs (#)5
Length (mm)10
MOQ1500
Moisture Sensitivity Level (MSL)3
Output Banks (#)2
Output Freq Range (MHz)0.98 - 1300
Output SignalingLVPECL, LVDS
Output TypeLVPECL, LVDS
Output Voltage (V)2.5
Outputs (#)4
Package Area (mm²)100
Pb Free Categorye1 SnAgCu
Phase Jitter Max RMS (ps)0.486
Phase Jitter Typ RMS (fs)323
Phase Jitter Typ RMS (ps)0.323
Pitch (mm)1
Pkg. Dimensions (mm)10.0 x 10.0 x 1.4
Prog. ClockYes
Prog. InterfaceI2C
Qty. per Carrier (#)0
Qty. per Reel (#)1500
Reel Size (in)13
Reference OutputNo
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Spread SpectrumYes
Tape & ReelYes
Temp. Range (°C)-40 to 85°C
Thickness (mm)1.4
VCO Max Freq (MHz)2600
VCO Min Freq (MHz)1995
Width (mm)10

説明

The 8T49N244I is a dual PLL using FemtoClock® NG technology. It integrates low phase noise frequency translation/synthesis and jitter attenuation. The device includes alarm and monitoring functions suitable for networking and communications applications. It has two fully independent PLLs. Each PLL can generate any output frequency in the 0.98MHz to 312.5MHz range and most output frequencies in the 312.5MHz to 1,300MHz range. A wide range of input reference clocks may be used as the source for the output frequencies.

Each PLL has three operating modes to support a very broad spectrum of applications: Frequency Synthesizer, High-Bandwidth Frequency Translator, and Low-Bandwidth Frequency Translator.