メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)

ルネサスのタイミング製品ポートフォリオは、SiTime社により買収されました。

データシート、各種ドキュメント、およびサンプルのご注文につきましては、2026年末まで引き続きRenesas.comにてご利用いただけます。新規設計、製品のご購入、サポート、および製品に関するお問い合わせにつきましては、SiTime.com をご利用いただくか、[email protected]までメールでお問い合わせください。SiTime社への全面的な移行は、2026年末までに完了する見込みです。

特長

  • Two outputs, individually programmable as LVPECL or LVDS
  • Programmable output frequency: 0.98MHz up to 1,300MHz
  • Zero ppm frequency translation
  • Two differential inputs support the following input types: LVPECL, LVDS, LVHSTL, HCSL
  • Input frequency range: 8kHz - 710MHz and Crystal input frequency range: 16MHz - 40MHz
  • Two factory-set register configurations for power-up default state
  • I2C Serial interface for register programming
  • RMS phase jitter at 155.52MHz, using a 40MHz crystal LVDS Output (12kHz - 20MHz): 439fs (typical), Low Bandwidth Mode (FracN)
  • RMS phase jitter at 400MHz, using a 40MHz crystal (12kHz - 40MHz):285fs (typical), Synthesizer Mode (Integer FB)
  • -40°C to 85°C ambient operating temperature
  • Available in lead-free (RoHS 6) package

説明

The 8T49N203I is a highly flexible FemtoClock™ NG general purpose, low phase noise Universal Frequency Translator/Synthesizer with alarm and monitoring function suitable for networking and communications applications. The 8T49N203I has three operating modes to support a very broad spectrum of applications: frequency Synthesizer, high-bandwidth frequency translator, and low-bandwidth frequency translator. This device provides two factory-programmed default power-up configurations burned into One-Time Programmable (OTP) memory. The two configurations are specified by the customer and are programmed by Renesas during the final test phase from an on-hand stock of blank devices.

To see other devices in this product family, visit the Universal Frequency Translators page.

適用されたフィルター