Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
FemtoClock NG Universal FrequencyTranslator

Package Information

CAD Model:View CAD Model
Pkg. Type:VFQFPN
Pkg. Code:NLG40
Lead Count (#):40
Pkg. Dimensions (mm):6.0 x 6.0 x 0.9
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)40
Carrier TypeTray
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-40 to 85°C
Advanced FeaturesProgrammable Clock, Spread Spectrum
C-C Jitter Max P-P (ps)40
Core Voltage (V)3.3V, 2.5V
Divider Value2
Family NameUFT
Feedback Divider1 - 255
Feedback InputNo
Input Freq (MHz)0.008 - 710
Input TypeCrystal, HCSL, HSTL, LVDS, LVPECL
Inputs (#)3
Length (mm)6
MOQ490
Output Banks (#)1
Output Freq Range (MHz)0.98 - 1300
Output SignalingLVPECL, LVDS
Output Skew (ps)30
Output TypeLVPECL, LVDS
Output Voltage (V)3.3V, 2.5V
Outputs (#)2
Package Area (mm²)36
Period Jitter Max P-P (ps)8.7
Period Jitter Typ P-P (ps)5.1
Phase Jitter Max RMS (ps)0.446
Phase Jitter Typ RMS (fs)285
Phase Jitter Typ RMS (ps)0.285
Pitch (mm)0.5
Pkg. Dimensions (mm)6.0 x 6.0 x 0.9
Pkg. TypeVFQFPN
Product CategoryFemtoClock, Ultra-Low Jitter Clocks (<300 fs RMS), Programmable Clocks, Universal Frequency Translators
Prog. ClockYes
Prog. InterfaceI2C
Qty. per Carrier (#)490
Qty. per Reel (#)0
Reference OutputNo
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Spread SpectrumYes
Tape & ReelNo
Thickness (mm)0.9
VCO Max Freq (MHz)2600
VCO Min Freq (MHz)1995
Width (mm)6
Xtal Freq (KHz)16 - 40
Xtal Inputs (#)1

Description

The 8T49N203I is a highly flexible FemtoClock™ NG general purpose, low phase noise Universal Frequency Translator/Synthesizer with alarm and monitoring function suitable for networking and communications applications. The 8T49N203I has three operating modes to support a very broad spectrum of applications: frequency Synthesizer, high-bandwidth frequency translator, and low-bandwidth frequency translator. This device provides two factory-programmed default power-up configurations burned into One-Time Programmable (OTP) memory. The two configurations are specified by the customer and are programmed by Renesas during the final test phase from an on-hand stock of blank devices.

To see other devices in this product family, visit the Universal Frequency Translators page.