メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です
Differential-to-LVDS Buffer/Divider W/Internal Termination

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:VFQFPN
Pkg. Code:NLG16
Lead Count (#):16
Pkg. Dimensions (mm):3.0 x 3.0 x 1.0
Pitch (mm):0.5

環境及び輸出分類情報

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

製品スペック

Lead Count (#)16
Carrier TypeTray
Moisture Sensitivity Level (MSL)3
Qty. per Reel (#)0
Qty. per Carrier (#)624
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-40 to 85°C
Adjustable PhaseNo
Channels (#)1
Core Voltage (V)2.5
Divider Value1, 2, 4, 8, 16
FunctionBuffer, Divider
Input Freq (MHz)2500
Input TypeCML, LVDS, LVPECL
Inputs (#)1
Length (mm)3
MOQ200
Output Banks (#)1
Output Freq Range (MHz)2500, 1250, 625, 312.5, 156.25
Output Skew (ps)15
Output TypeLVDS
Output Voltage (V)2.5
Outputs (#)2
Package Area (mm²)9
Pitch (mm)0.5
Pkg. Dimensions (mm)3.0 x 3.0 x 1.0
Pkg. TypeVFQFPN
Product CategoryClock Buffers & Drivers, Clock Dividers, RF Buffers
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Supply Voltage (V)2.5 - 2.5
Tape & ReelNo
Thickness (mm)1
Width (mm)3

説明

The 8S89875I is a high speed Differential-to-LVDS Buffer/Divider w/Internal Termination. The 8S89875I has selectable ÷1, ÷2, ÷4, ÷8, ÷16 output divider. The clock input has internal termination resistors, allowing it to interface with several differential signal types while minimizing the number of required external components. The device is packaged in a small, 3mm x 3mm VFQFN package, making it ideal for use on space-constrained boards.