| CADモデル: | View CAD Model |
| Pkg. Type: | VFQFPN |
| Pkg. Code: | NLG32 |
| Lead Count (#): | 32 |
| Pkg. Dimensions (mm): | 5.0 x 5.0 x 0.9 |
| Pitch (mm): | 0.5 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Lead Count (#) | 32 |
| Carrier Type | Tray |
| Moisture Sensitivity Level (MSL) | 3 |
| Qty. per Reel (#) | 0 |
| Qty. per Carrier (#) | 490 |
| Pb (Lead) Free | Yes |
| Pb Free Category | e3 Sn |
| Temp. Range (°C) | -40 to 85°C |
| Additive Phase Jitter Typ RMS (fs) | 70 |
| Additive Phase Jitter Typ RMS (ps) | 0.07 |
| Adjustable Phase | No |
| Channels (#) | 2 |
| Core Voltage (V) | 3.3V, 2.5V, 1.8V |
| Family Name | 8P39 |
| Function | Buffer |
| Input Freq (MHz) | 1.0E-6 - 1000 |
| Input Type | LVPECL, LVDS, LVHSTL, CSL, LVCMOS |
| Inputs (#) | 2 |
| Length (mm) | 5 |
| MOQ | 490 |
| Noise Floor (dBc/Hz) | -153 |
| Output Banks (#) | 2 |
| Output Freq Range (MHz) | 1.0E-6 - 1000 |
| Output Skew (ps) | 100 |
| Output Type | LVPECL, LVDS, HCSL, CML |
| Output Voltage (V) | 3.3V, 2.5V, 1.8V |
| Outputs (#) | 8 |
| Pitch (mm) | 0.5 |
| Pkg. Dimensions (mm) | 5.0 x 5.0 x 0.9 |
| Pkg. Type | VFQFPN |
| Product Category | Clock Buffers & Drivers, RF Buffers |
| Prog. Interface | Pin select |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Supply Voltage (V) | 1.8 - 3.3 |
| Tape & Reel | No |
| Thickness (mm) | 0.9 |
| Width (mm) | 5 |
The 8P391208 low additive jitter 2:8 buffer is intended to take one or two reference clocks, select between them using a pin selection, and generate up to eight outputs that are the same as the reference frequency. The 8P391208 supports two output banks, each with its own power supply. All outputs in one bank would generate the same output frequency, and each bank can be individually controlled for output type or output enable. The device can operate over the -40 °C to +85 °C temperature range.