メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です
LVDS Frequency-Programmable Crystal Oscillator

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:CDIP
Pkg. Code:CD6
Lead Count (#):6
Pkg. Dimensions (mm):7.0 x 5.0 x 1.5
Pitch (mm):2.57

環境及び輸出分類情報

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

製品スペック

Lead Count (#)6
Carrier TypeTray
Moisture Sensitivity Level (MSL)1
Freq. Accuracy Temp. (± PPM)50
Freq. Stability Total (± PPM)63
Pitch (mm)2.57
Qty. per Reel (#)0
Supply Voltage (V)3.3 - 3.3
Qty. per Carrier (#)364
Pb (Lead) FreeYes
Pb Free Categorye4 Au
Temp. Range (°C)-40 to 85°C
Abs. Pull Range Min. (± PPM)100
C-C Jitter Typ P-P (ps)20
Family NameFemtoClock NG
Feedback InputNo
Freq. Accuracy Init. (± PPM)10
FunctionXO
Length (mm)7
MOQ364
Output Freq Range (MHz)15.476 - 866.67, 975 - 1300
Output TypeLVDS
Outputs (#)1
Package Area (mm²)35
Period Jitter Max P-P (ps)5
Period Jitter Typ P-P (ps)3
Phase Jitter Max RMS (fs)900
Phase Jitter Max RMS (ps)0.9
Phase Jitter Typ RMS (fs)500
Phase Jitter Typ RMS (ps)0.5
Pkg. Dimensions (mm)7.0 x 5.0 x 1.5
Pkg. TypeCDIP
Product CategoryCrystal Oscillators
Prog. ClockNo
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Thickness (mm)1.5
Width (mm)5

説明

The 8N4S270 is a Factory Frequency-Programmable Crystal Oscillator with very flexible frequency programming capabilities. The device uses IDT's fourth generation FemtoClock® NG technology for an optimum of high clock frequency and low phase noise performance (0.5ps RMS 12kHz - 20MHz). The device accepts 2.5V or 3.3V supply and is packaged in a small, lead-free (RoHS 6) 6-lead ceramic 5mm x 7mm x 1.55mm package. The device can be factory programmed to any in the range from 15.476MHz to 866.67MHz and from 975MHz to 1,300MHz and supports a very high degree of frequency precision of 218Hz or better. The extended temperature range supports wireless infrastructure, telecommunication and networking end equipment requirements.