メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)
16-lane, 16-port PCIe System Interconnect Switch

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:CABGA
Pkg. Code:BCG484
Lead Count (#):484
Pkg. Dimensions (mm):23.0 x 23.0 x 1.59
Pitch (mm):1

環境及び輸出分類情報

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)3
ECCN (US)
HTS (US)

製品スペック

Pkg. TypeCABGA
Lead Count (#)484
Pb (Lead) FreeYes
Carrier TypeReel
FunctionSystem Interconnect Switch
Length (mm)23
MOQ600
Moisture Sensitivity Level (MSL)3
PCI Express (generation and ch)1.1
PCIe GenerationGen1
PCIe Lanes (#)16
Package Area (mm²)529
Payload Size Max (B)2000
Pb Free Categorye1 SnAgCu
Pitch (mm)1
Pkg. Dimensions (mm)23.0 x 23.0 x 1.59
Ports (#)16
Qty. per Carrier (#)0
Qty. per Reel (#)600
Reel Size (in)13
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelYes
Temp. Range (°C)0 to 70°C
Thickness (mm)1.59
Width (mm)23

説明

Provides 16 PCIe lanes and 16 ports of high-performance, deterministic system interconnect switching. All ports receive full line rate, non-blocking throughput for multiple traffic flows regardless of switch loading.