メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:TQFP
Pkg. Code:EMG128
Lead Count (#):128
Pkg. Dimensions (mm):14.0 x 14.0 x 1.0
Pitch (mm):0.4

環境及び輸出分類情報

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)3
ECCN (US)
HTS (US)

製品スペック

Pkg. TypeTQFP
Lead Count (#)128
Pb (Lead) FreeYes
Carrier TypeTray
Length (mm)14
MOQ90
Moisture Sensitivity Level (MSL)3
PCI Express (generation and ch)1.1
PCIe GenerationGen1
PCIe Lanes (#)1
Package Area (mm²)196
Pb Free Categorye3 Sn
Pitch (mm)0.4
Pkg. Dimensions (mm)14.0 x 14.0 x 1.0
Primary PCI BusPCIe x1
Qty. per Carrier (#)90
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Secondary Bus32-bit PCI 33/66MHz
Tape & ReelNo
Temp. Range (°C)0 to 70°C
Thickness (mm)1
Transparency ModeNon-transparent, Transparent, Opaque
Width (mm)14

説明

The 89HPEB383 provides a high performance, small footprint bridge from single lane PCI Express to 32 bit PCI. The device's PCI interface can operate up to 66 MHz. Three types of addressing modes are supported; transparent, opaque and non-transparent, giving designers flexibility.